
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Not recommended for new designs.
The PI5101 µRDS(on) FET™ solution combines a high-performance 5V, 360µΩ lateral N-Channel MOSFET with a thermally enhanced high-density land-grid-array (LGA) package to enable world-class performance in the footprint area of an industry-standard SO-8 package. The PI5101 offers unprecedented figure-of-merits for DC & switching applications. The PI5101 will replace up to six conventional "SO-8 form factor" devices for the same on-state resistance, reducing board space by ~80%.
High-performance 5V, 360µΩ lateral N-Channel MOSFET
Offers unprecedented figure-of-merit for low voltage control switching and analog signal routing/control
Outperforms conventional Trench MOSFETs and enables very low loss operation
Packaged in a thermally enhanced high-density 4.1mm x 8mm x 2mm LGA package
Filter Products
| Part Number | Continuous Current | Rdson | Drain-to-Source Voltage (VDS) |
RoHS Compliant | Add to cart / view details | ||
|---|---|---|---|---|---|---|---|
|
PI5101-01-LGIZ
|
Part Number: PI5101-01-LGIZ |
Continuous Current:
60 A
|
Rdson:
360 µ Ohms
|
Drain-to-Source Voltage (VDS): 5 V
|
RoHS Compliant:
Yes
|
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
electronica Shanghai 2026
Vicor to showcase innovative 48V high performance power solutions for automotive, industrial and HPC industries

