The Vicor PRM and VTM chip set provides the full functionality of a DC-DC converter, but with breakthrough performance and flexibility in a rugged, miniature package. "/>

MIL-COTS High-Voltage BCM

Product Image
Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
Contact Customer Service:
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Customer Service:
Contact Us  »

An easy way to get up and running with the MIL-COTS HV BCM

The BCM Evaluation Board has been designed to facilitate the verification of the V•I Chips superior performance
in the areas of power density, efficiency (over a wide load range), fast response and quiet, low-noise operation.
Adding the suffix "EB" to the BCM model number designates the evaluation board. For example the B048F120T30-EB specifies a 48 V to 12 V at 300 W BCM mounted to an evaluation board. An evaluation board is also available for the half-chip BCM.

UG:001 – V•I Chip BCM Evaluation Board User Guide »
View Full BCM Typical Application »

Click img. to enlarge   Input / Output
Rating
Evalutation Board
Model Number
  Product
Data Sheet
  270 V to 33 V @ 235 W VMB0004MFJ-EB   VMB0004MFJ

 

 

Click img. to enlarge   Description   Lead Type   Product Outline Drawing   3-D Model Drawing
  Full-Chip MIL-COTS HV BCM   J-Lead   PDF | DXF   IGS | SAT | STP
    Through-Hole   PDF | DXF   IGS | SAT | STP

 

To order mechanical samples, please contact your local customer service representative.
 
Click img. to enlarge   Description   Part Number
    Full-Chip MIL-COTS HV BCM with J-Leads   VIZ0005

 

cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001

 

Click img. to enlarge   Height of Fins Part Number Mechanical Drawing   Product Outline Drawing   3-D Model Drawing
Tranverse Fins (push pins not included)

  11 mm 34072 PDF   PDF | DXF   IGS | SAT | STP
  6.3 mm 34073 PDF   PDF | DXF   IGS | SAT | STP
Longitudinal Fins (push pins not included)

  11 mm 34074 PDF   PDF | DXF   IGS | SAT | STP
  6.3 mm 34075 PDF   PDF | DXF   IGS | SAT | STP
To order mechanical samples, please contact your local customer service representative.
 
Click img. to enlarge   Description   Part Number
    Full-Chip MIL-COTS HV BCM with J-Leads   VIZ0005

 

Click img. to enlarge   Size of Pins       Part Number   Product Outline Drawing
For MIL-COTS HV BCM (100 piece quantities)
  0.051"–0.069" PCB       32434   PDF
  0.070"–0.104" PCB        32435   PDF
  0.105"–0.132" PCB        32436   PDF
  0.133"–0.156" PCB        32437   PDF