Twice The Power, Half the Size 1/32 Footprint
   New family of high-density power components enables fast, adaptable designs
 
V•I Chip      

V•I Chip™ components can be used stand-alone or mixed and matched
to enable small, high-performance, cost-effective power system solutions.

The new half-chip non-isolated regulator, PRM48BH480T200A00, is the
newest member of the V•I Chip product portfolio. At only 0.87” x 0.65” x
0.265”, this half-chip PRM™ is 97 percent efficient at 200 W with the same
power density as a 400 W full-size PRM. The half-chip PRM broadens the
market into lower power applications and is ideal for server processor and memory, ATE system, and LED driver applications.


Download:
PRM & VTM Family Data Sheet »
BCM Family Data Sheet »
Application Notes »
For more information and to order samples online visit:
   PRM Product Page »
   VTM Product Page »
   BCM Product Page »
   Evaluation Boards »
 
Half-Chip PRM™ Regulator:
200 W in 0.56 in2 footprint
97% efficiency
Power density up to 1,300 W/in3
Extreme trim range from 5 to 55 V output
ZVS buck-boost topology
~1 MHz switching frequency

Half-Chip VTM™ Current Multiplier:
10, 20, 25, 40 and 50 Amps in a 1/32 footprint
95% efficiency
ZVS / ZCS Sine Amplitude Converter™
High power density up to 901 W/in2
Provides isolation and transformation at the POL

Half-Chip BCM™ Bus Converter:
120 W in a 1/32 brick footprint
95% efficiency
Power density of 814 W/in3
ZVS / ZCS Sine Amplitude Converter
16x load bulk capacitance reduction
Powers standard 12 V POL converters
half-chip examples
To contact customer service, call
1-800-735-6200
(US & Canada)
or email
custserv@vicr.com