Active ORing Evaluation Boards
Select the Active ORing evaluation board that meets your needs. Now available at the low price of $39.00.
 
 
 All Active ORing Evaluation Boards are RoHS Compatible
 
Click img.
to enlarge
  Description  
P/N
 
User
Guide
 
Order
Online*
 
 
PI2001 Active ORing Controller IC Evaluation Board;
in high-side configuration.
 
PI2001-EVAL1
   
 
 
PI2002 Active ORing Controller IC Evaluation Board;
with load disconnect feature.
 
PI2002-EVAL1
   
 
 
PI2003 Active ORing Controller IC Evaluation Board;
for -48V low-side applications.
 
PI2003-EVAL1
   
 
 
PI2007 Active ORing Controller IC Evaluation Board;
For -48 V (EVAL1) or 12 V low-side applications (EVAL2)
 
PI2007-EVAL1
PI2007-EVAL2
   
 
 
PI2121 Active ORing Full-Function solution Evaluation Board;
configured for a high-side ground referenced application.
 
PI2121-EVAL1
   
 
 
PI2122 Active ORing Full-Function solution Evaluation Board;
with load disconnect feature.
 
PI2122-EVAL1
   
 
 
PI2126 Active ORing Full-Function solution Evaluation Board;
configured for a high-side floating application.
 
PI2126-EVAL1
   
 
 
PI2127 Active ORing Full-Function solution Evaluation Board;
configured for a high-side floating application.
 
PI2127-EVAL1
   
 
 
Combination PI2007 and PI2003 Cool-ORing Evaluation Board;
for high-side/ low-side applications
 
PI2007D3-EVAL1
   
 
 
 
 
* Vicorpower.com offers online sale to our customers in the USA, Canada, Europe, Australia and New Zealand.
We will expand this capability in the near future to include other countries.
For our customers outside these regions
please contact a Vicor authorized distributor.