Environmental Stress Screening
Every Maxi, Mini and Micro H & M-Grade module undergoes extensive post-production environmental stress screening (ESS) before shipment to verify compliance with Vicor's high quality and performance standards and to eliminate early life failures. To ensure the most effective routine for precipitating module failures, we continually evaluate our ESS program and make appropriate changes as new data become available or as product improvements occur. After burn-in and temperature cycling, each module undergoes final electrical testing over the specified temperature range. The program is outlined below.
| Maxi, Mini and Micro Module Screening | H Grade | M Grade |
|---|---|---|
| Operating Temperature | -40°C to +100°C | -55°C to +100°C |
| Storage Temperature | -55°C to +125°C | -65°C to +125°C |
| Temperature Cycling 17°C per minute nominal rate of change, dwell time until product stabilization. | 12 cycles -65°C to +100°C | 12 cycles -65°C to +100°C |
| Ambient Test @ 25°C | Yes | Yes |
Power Cycling Burn-In
| 12 hours, 29 cycles | 24 hours, 58 cycles |
| Functional and Parametric ATE Tests Low & high temp. | -40°C to +100°C | -55°C to +100°C |
| AC Hi-Pot Test | Yes | Yes |
| Visual Inspection Before packing into ESD containers. | Yes | Yes |
Mean Time Between Failure
Because operating temperature is one of the most important factors in determining overall module reliability, it is imperative that the user's system design allow for efficient heat transfer from the baseplate to system ambient. Since temperature and failure rate are exponentially related, just a 10°C decrease in baseplate temperature can have a dramatic increase in MTBF. Due to patented zero-voltage/zero-current switching topology, Vicor converters are highly efficient compared to those with more traditional topologies. High efficiency translates into both smaller size and lower temperature rises. To minimize thermal impedance, all major power dissipating components are mounted directly to the baseplate.
Below are representative calculated MTBF values based on MIL-HDBK-217F. If you require information about a specific model, contact Vicor with the model number, expected baseplate temperature, and operating environment to obtain an individually prepared report.
| Model No. | Baseplate Temperature | MTBF in 1000 hrs. | |||
|---|---|---|---|---|---|
| G.B. | G.F. | A.I.C. | N.S. | ||
| V24C3V3M75BL (Micro) | 25°C | 6,235 | 3,117 | 1,870 | 1,839 |
| 50°C | 3,803 | 1,902 | 1,141 | 1,122 | |
| 65°C | 2,930 | 1,465 | 879 | 864 | |
| V24B5M200BL (Mini) | 25°C | 4,205 | 2,102 | 1,201 | 1,240 |
| 50°C | 2,565 | 1,282 | 769 | 757 | |
| 65°C | 1,976 | 988 | 593 | 583 | |
| V24A12M500BL (Maxi) | 25°C | 3,428 | 1,714 | 1,028 | 845 |
| 50°C | 2,091 | 1,282 | 627 | 617 | |
| 65°C | 1,611 | 806 | 483 | 475 | |
Environmental Qualification
Fully encapsulated, Vicor Maxi, Mini and Micro modules utilize a proprietary spin fill process that assures complete, void free encapsulation making them suitable for the most harsh environments. In addition to providing mechanical rigidity, the encapsulant is thermally conductive to eliminate hot spots and aid in heat transfer to the baseplate. Two grades, H & M, are available with temperatures to -55°C operating and -65°C storage.
To verify the suitability of Vicor's Maxi, Mini and Micro H & M-Grade products for harsh environments, the H & M-Grade family of modules have been subjected to the environmental testing requirements of MIL-STD-810, MIL-S-901 and MIL-STD-202. These tests, listed below, are performed at an independent laboratory. Additional environmental tests can be done upon individual customer request.
Altitude
Explosive Atmosphere
MIL-STD-810F, Method 511.4, Procedure I, Operational Vibration
Shock
Acceleration MIL-STD-810F, Method 513.5, Procedure II, Table 513.5-II, Operational, 2 – 7 g, 6 directions Humidity MIL-STD-810F, Method 507.4, 95% Relative Humidity Solder Test MIL-STD-202G, Method 208H, 8 hr aging Fungus MIL-STD-810F, Method 508.5 Salt Fog MIL-STD-810F, Method 509.4