Other Guides
InMates are an innovative solution for thru-hole socket requirements. Consisting of individual plastic carriers for the input and the output, each contains an array of sockets for either a full, half or quarter brick sized module.
Download Guide »
(4 pages, 172 Kb)
The SurfMate is a surface mount connector system for use with pin-compatible Vicor Maxi, Mini and Micro DC-DC converters and accessory modules. Circuit board designers and assemblers have the ability to surface mount DC-DC converters.
Download Guide »
(4 pages, 202 Kb)
VIPAC™ is an integrated power system leveraging the latest advances in DC-DC converter technology and modular front ends.
Download Guide »
(27 pages, 3702 Kb)
VIPAC Array™ Design Guide
The VIPAC Array™ is a highly flexible system of DC input, power building-blocks that can be configured with as many as four user definable outputs on a low profile, coldplate chassis.
Download Guide »
(17 pages, 2197 Kb)
28 Vdc MIL-COTS VIPAC Design Guide
Vicor’s 28 V MIL-COTS VIPAC™ is an integrated power system leveraging the latest advances in DC-DC converter technology and modular front ends.
Download Guide »
(25 pages, 3346 Kb)
The FlatPAC-EN is an ultra low profile switching power supply that provides up to 500 Watts from up to 4 isolated outputs.
Download Guide »
(29 pages, 736 Kb)
The PFC FrontEnd is an extremely low profile, 384V, 1 RU enclosed chassis mount AC FrontEnd that may be used with any Vicor 300V VI-200/VI-J00 or 375V Maxi, Mini, Micro modules or ViPAC Arrays (see page 13 for connection to module and ViPAC array dra
Download Guide »
(16 pages, 622 Kb)
The PFC Mini is an extremely low profile, 1 RU, switching power supply that combines the advantages of power factor correction and high power density.
Download Guide »
(25 pages, 574 Kb)
The PFC Mini-EL is an extremely low profile switching power supply that combines the advantages of power factor correction and high power density.
Download Guide »
(23 pages, 328 Kb)
The PFC Micro is an ultra low profile switching power supply that combines the advantages of power factor correction (PFC) and high power density.
Download Guide »
(22 pages, 595 Kb)
The PFC MicroS is an ultra low profile switching power supply that combines the advantages of power factor correction (PFC) with high power density.
Download Guide »
(21 pages, 727 Kb)
Mini MegaPAC Design Guide
The Mini MegaPAC AC-DC switcher allows users to instantly configure high efficiency, off-line power supplies that operate on either 115 or 230 Vac (47-500 Hz), or 260-380 Vdc.
Download Guide »
(24 pages, 310 Kb)
Autoranging MegaPAC Design Guide
The Autoranging MegaPAC AC-DC switcher allows users to instantly configure high efficiency, off-line power supplies that operate on either 115 or 230 Vac (47-500 Hz), or 260-380 Vdc.
Download Guide »
(24 pages, 348 Kb)
PFC MegaPAC/PFC MegaPAC-High Power Design Guide
The PFC MegaPAC and PFC MegaPAC-High Power combine power factor correction (PFC) with the configurability of the MegaPAC family of power supplies.
Download Guide »
(28 pages, 696 Kb)
PFC MegaPAC/EL HPEL (Low Noise) Design Guide
The PFC MegaPAC-EL and PFC MegaPAC- High Power Low Noise (HPEL) combine power factor correction (PFC) with the configurability of the MegaPAC family of power supplies.
Download Guide »
(26 pages, 440 Kb)
3 Phase/4kW MegaPACs Design Guide
The 3 Phase MegaPAC and 4kW MegaPAC are field-configurable, single or multiple output switchers providing up to 2,000 W (3 Phase MegaPAC) to 4,000 W (4kW MegaPAC) of output power.
Download Guide »
(27 pages, 498 Kb)
3 Phase/4kW MegaPACs/EL (Low Noise) Design Guide
The 3 Phase MegaPAC - EL and 4kW MegaPAC - EL are field-configurable, single or multiple output switchers, providing up to 2,000W (3 Phase MegaPAC/EL- Low Noise) to 4,000W of output power (4kW MegaPAC/EL-Low Noise).
Download Guide »
(25 pages, 481 Kb)
This document provides information on Vicor's line of military standard products, including DC-DC Converters, custom solutions, and technical support.
Download Catalog »
(50 pages, 5619 Kb)
This document provides a detailed view of the construction for Maxi, Mini and Micro DC-DC converters as well as the component design derating guidelines.
Download Guide »
(8 pages, 774 Kb)