Not recommended for new designs.
The Cool-Switch PI2161 is a complete, full-function load-disconnect switch solution for medium-voltage applications with a high-speed electronic circuit breaker and a very low on-state resistance MOSFET.
Features and Benefits
Features and benefits
Load Disconnect Switch solution for up to 60V and 12A applications with high-speed electronic circuit breaker.
Fast 120nS dynamic response to over current fault or user controlled response (EN high)
Extremely low power loss solution with integrated MOSFET at 8.5mOhm RDS(on)
Compact 7mm x 8mm SiP package LG
Filter Products
Part Number | Controller / SiP | Response Time (ns) | Vds | Current (A) | RoHS | Package Size | Add to cart / view details | ||
---|---|---|---|---|---|---|---|---|---|
PI2161-01-LGIZ
|
Part Number: PI2161-01-LGIZ |
Controller / SiP:
Full-Function
|
Response Time (ns):
120
|
Vds: |
Current (A):
12
|
RoHS:
Yes
|
Package Size:
7 x 8 mm, LGA SiP
|
Power System Designer
Resources
Promo Component
Related Products
Related Products
12V, 24V or 48V direct to point-of-load regulators