DC-DC Converters Board Mount

  IsolatedReg.jpg  IsolatedNonReg.jpg  NonIsolatedReg.jpg

Isolated Regulated
Products range from the traditional full, half and quarter-brick DC-DC converter modules to the next generation high-density surface-mount products at less than the size of an equivalent 1/32 brick. The brick family offers tens of thousands of combinations of input voltage, output voltage and power levels.  Input voltages range from 10-400 Vdc; output voltages from 1-95 Vdc; output power to 600W; and a choice of temperature grades, from -55°C to +100°C. Products can be paralleled for high power solutions. High efficiency, high density building blocks with fast transient response – support a broad range of power levels and power architectures. These include centralized power (CPA), distributed power (DPA) and Factorized power architectures (FPA), allowing power architects to more easily design small, high performance, thermally enhanced, cost effective power system solutions.

001x001px_005195.jpg

DCM DC-DC Converter Module Go  
Input  

290 V (160 – 420)
48 V (36 – 75)
28 V (16 – 50)
24 V (18 – 36)

 
Output   5, 12, 13.8, 15,
24, 28, 48 V
 
Power   4623: Up to 600 W
3623: Up to 320 W
 
Efficiency   Up to 93%  
Dimensions   4623
47.91 x 22.80 x 7.26 mm

3623
38.72 x 22.80 x 7.26 mm
 
001x001px_alpha.png
dcm.jpg
001x001px_alpha.png

001x001px_005195.jpg

Cool-Power PI31xx Go  
Input   48 V (36 – 75 V)
28 V (16 – 50 V)
24 V (18 – 36 V)
 
Output   3.3, 5, 12, 15, 18 V Regulated
(+/-3% over line / load / temp.)
 
Power   50 W / 60 W (dependent upon converter model)  
Efficiency   Up to 89%  
Dimensions   0.87”  x 0.65”  x 0.265”
22 x 16.5  x 6.7 mm
 
001x001px_alpha.png
COOLPOWER_DCDC.jpg
001x001px_alpha.png

001x001px_005195.jpg

BatMOD Current Source Modules Go  
Input   48, 150, 300 Vdc  
Output   12, 24, 48 Vdc  
Power   200 W
(booster modules for additional power
 
Dimensions   Full-Brick
4.6" x 2.4" x 0.5"
116.9 x 61.0 x 12.7 mm
 
001x001px_alpha.png
BATMOD.jpg
001x001px_alpha.png

001x001px_005195.jpg

Maxi, Mini, Micro DC-DC Converters Go  
Input   24 V (18 – 36 V)
28 V (9 – 36 V)
48 V (36 – 75 V)
72 V (43 – 110 V)
110 V (66 – 154 V)
150 V (100 – 200 V)
300 V (180 – 375 V)
375 V (250 – 425 V)
 
Output   2 – 54 Vdc  
Power   Up to 600 W  
Dimensions   Full, Half and Quarter
Brick Packages
 
001x001px_alpha.png
MAXI-MINI-MICRO.jpg
001x001px_alpha.png

001x001px_005195.jpg

PRM + VTM Go  
Input   18 – 75 V  
Output   0.7 – 55 V  
Power   Up to 130 A  
Efficiency   Up to 97% per module  
Dimensions   Full Chip
32.5 x 22 x 6.73 mm

Half Chip
22 x 16.5 x 6.73 mm
 
001x001px_alpha.png
PRM_VTM.jpg
001x001px_alpha.png

001x001px_005195.jpg

VI-200 / VI-J00 DC-DC Converters Go  
Input   10 – 400 Vdc  
Output   2 – 95 Vdc  
Power   VI-200: 50 - 200 W
(booster modules for higher power)
VI-J00: 25 - 100 W
 
Dimensions  

VI-200 Full-Brick
4.6" x 2.4" x 0.5"
(116.9 x 61.0 x 12.7 mm)

VI-200 Half-Brick
2.28" x 2.4" x 0.5"
(57.9 x 61.0 x 12.7 mm)

 
001x001px_alpha.png
VIJ200-VIJ100.jpg
001x001px_alpha.png

 

Isolated Fixed Ratio
Bus conversion requirements for intermediate bus conversion (IBC) architectures used in a wide range of telecom, computing and industrial applications  can be satisfied through Vicor VTM®, BCM® and IBC® products.  These Sine Amplitude Converters provide superior performance at highest power.  A wide range of input voltages support bus requirements of 38-55 Vdc or 36-60 Vdc and high voltage DC requirements 270 V, 350 V and 380 V inputs.

001x001px_005195.jpg

VIA BCM® Bus Converter Go  
Input   ETSI 260 V – 410 VDC  
Output   48 VDC - isolated (SELV)  
Power   Up to 1,750 W  
Efficiency   Up to  98%  
Dimensions   4914
4.92" x 1.41" x 0.37"
47.91 x 22.80 x 7.26 mm
 
Spacer
VIA BCM® High Voltage Bus Converter Module
Spacer

001x001px_005195.jpg

VI Brick® Intermediate Bus Converter Go  
Input   38 – 55 V / 36 – 60 V  
Outputs   9.6, 12 V at 48 Vin  
Output Voltages   Up to 850 W  
Output Power   Up tp 98.2%  
Dimensions   1/8 Brick
2.30" x 0.9" x 0.38"
58.4 x 22.9 x 9.53 mm

1/4 Brick
2.30" x 0.9" x 0.42"
58.4 x 36.8 x 10.5 mm
 
Spacer
ibc.jpg
Spacer

001x001px_005195.jpg

BCM® Bus Converter Go  
Input   48 V (38 – 55 V)
352 V (330 – 365 V)
380 V (260 – 410 V)
384 V (260 – 410 V)
400 V (260 – 410 V)
 
Output   From 1.19 – 55.0 V
High Voltage: 8.1 – 51.3 V
 
Power   Full/Half: Up to 325 W
2361: Up to 1,500 W
6123: Up to 1,750 W
 
Efficiency   Up to 97.9%  
Dimensions   Full Chip
32.5 x 22.0 x 6.73 mm

Half Chip
22.0 x 16.5 x 6.73 mm

2361
63.13 x 25.14 x 7.26 mm

6123
63.34 x 22.80 x 7.26 mm
 
 
Spacer
BCM.jpg
Spacer

001x001px_005195.jpg

VTM Current Multiplier Go  
Input   26 – 55 V  
Output   0.7 – 55 V  
Power   Up to 130 A  
Efficiency   Up to 96%  
Dimensions   Full Chip
32.5 x 22.0 x 6.73 mm

Half Chip
22.0 x 16.5 x 6.73 mm

Baseplate Version
48.6 x 27.7 x 9.5 mm
 

 

 
Spacer
VTM2.jpg
Spacer

 

Non-Isolated Regulated
Vicor’s range of buck and buck-boost DC-DC converters use a Zero Voltage Switching (ZVS) topology, enabling high frequency operation while minimizing switching losses and maximizing efficiency. The high switching frequency operation reduces the size of the external filtering components, improves power density, and enables fast dynamic response to line and load transients. For buck regulators there is an optional I2C  interface to enable user programmability.  In addition to both boosting and bucking a wide range input voltage – providing a regulated, adjustable output voltage – a factorized power architecture (FPA) can be implemented with Vicor’s PRM® used with Vicor’s VTM®, for a complete isolated DC-DC solution with high efficiency and power density.
Buck

001x001px_005195.jpg

Cool-Power® ZVS Buck Regulator Go  
PI33xx, PI34xx & PI35xx  
001x001px_alpha.png
Input   12 VIN nominal (8 to 18 VIN)
24 VIN nominal (8 to 36 VIN
48 VIN nominal (34 to 60 VIN)
 
Output   Wide output range (1 to 16 V)  
Current   8 , 9, 10, and 15 A versions  
Efficiency   Up to 96.5%
Light load and full load
high efficiency performance
 
Dimensions   LGA SIP: 10 x 14 x 2.56 mm
LGA SIP: 10 x 10 x 2.56 mm
 
001x001px_alpha.png
COOLPOWER_BUCK.jpg
001x001px_alpha.png
Buck-Boost

001x001px_005195.jpg

VI Chip PRM Regulator Go  
Input   24 V (18 - 36 V)
36 V (16 - 60 V)
45 V (38 - 55 V)
48 V (36 - 75 V)
 
Output   48 V  
Power   Up to 500 W  
Efficiency   Up to 97%  
Dimensions   Full Chip
32.5 x 22 x 6.73 mm

Half Chip
22 x 16.5 x 6.73 mm

Baseplate Version
48.6 x 27.7 x 9.5 mm
 
001x001px_alpha.png
PRM2.jpg
001x001px_alpha.png

001x001px_005195.jpg

Picor Cool-Power® ZVS Buck-Boost Go  
PI375x  
Input   16 – 34 V
38 – 60 V
 
Output   12 – 34 V
28 – 54 V
 
Power   200 W continuous
100 W continuous
 
Efficiency   Up to 98%  
Dimensions   LGA SiP
10 x 14 x 2.56 mm
10 x 10 x 2.56 mm
 
 
001x001px_alpha.png
zvs-buck-boost.jpg
001x001px_alpha.png