Picor® QuietPower®
Output Ripple Attenuator Modules

quietpower_qpo.jpg

Description

The Picor QuietPower QPO output ripple attenuator products use proprietary active filtering to reduce power supply output ripple and noise (PARD) over
30 dB from 1 kHz. QPOs improve transient response, ensures quiet point-of-load regulation and works with most DC-DC converters and switching power supplies. Output regulation is maintained using remote sensing or the trim input of the power supply. 

Specifications
Input Range   0.3 – 30 VDC
Current Rating   10 and 20 A
Headroom
Voltage Range
  225 – 525 mV
Attenuation
1 kHz – 500 kHz 
  30 dB
Dimensions   LGA Package
25 x 25 x 4.5 mm
   

 

PDF Icon Family Overview »

 

Find

Compatible Converters

The QPO – Output Ripple Attenuator – works in conjunction with a specific set of Vicor converters to deliver optimal efficiency, power and protection.
 
To easily view the appropriate converter components needed for the desired QPO, please use the PowerBench Solution Selector tool to locate compatible offerings.

Use the matrix below to select a module to meet your needs. You can click on the filter icons at the top of each column to filter results. Click on the column heading to sort the column. Once you have made your selection click on the add to cart option to purchase prototype quantities.

  

Part Number
Filter Column
Input Voltage
Filter Column
Current Rating
Filter Column
Package
Filter Column
Dimensions

Purchase Online
QPO-1LZ 3 – 30 10 LGA 25 x 25 x 4.5 Add to Cart  »
QPO-1LZ-01 3 – 30 10 Open Frame LGA 25 x 25 x 4.5 Add to Cart  »
QPO-2LZ 0.3 – 5.5 20 LGA 25 x 25 x 4.5 Add to Cart  »
QPO-2LZ-01 0.3 – 5.5 20 Open Frame LGA 25 x 25 x 4.5 Add to Cart  »
1     4 products
Features & Benefits
  • Reduces power supply output ripple to less than 10mVp-p
  • Greater than 30dB PARD attenuation from1kHz to 500kHz
  • Greater than 99% efficient
  • Improves transient response of DC-DC converters
  • Can reduce required output capacitance by a factor of 10
  • User selectable optimization of attenuation, power dissipation, and transient performance
  • High density open frame and added surface mount LGA packaging
  • Compatible with most industry standard DC-DC converters
Diagram
QPO-Block-Diagrams.jpg

 

Typical Application: SC/Trim supports applications that don’t require remote sense.

Click image to enlarge. 

Packaging Options

25 x 25 x 4.5 mm LGA Package

25 x 25 x 4.5 mm LGA Open Frame Package

Related Products

 

001x001px_alpha.png

DC-DC    

001x001px_alpha.png

Converters    
001x001px_005195.jpg
VI-200, VI-J00   Go  
001x001px_005195.jpg
Maxi, Mini, Micro   Go  

001x001px_alpha.png001x001px_alpha.png

Filters    
001x001px_005195.jpg
MicroRAM – Output Ripple Attenuator Module   Go  

001x001px_alpha.png

 

Evaluation Boards

 

Description   Part
Number
  RoHS
Compliant
       
 
   
 
  User Guide    
001x001px_005195.jpg
QPO-1LZ Universal Evaluation Board
for active output filter up to 10 A, 3 to 30 V
  QPO-1-EVAL1                   PDF   Add to Cart 
001x001px_005195.jpg
QPO-2LZ Universal Evaluation Board
for active output filter up to 20 A, 0.5 to 5.5 V 
  QPO-2-EVAL1                   PDF   Add to Cart