For Immediate Release

Vicor Corporation Launches New ChiP-based DCM™ Converter Modules

New ChiP-based DC-DC converters provide up to 1,244 W/in3 power density and up to 93% efficiency


Andover, MA – May 20, 2014 – Vicor Corporation (NASDAQ: VICR) today announced a new platform of isolated, regulated DC-DC converter modules based on the company’s Converter housed in Package (ChiP) power component platform. Delivering up to 2X the power density of conventional DC-DC converters, Vicor’s new ChiP DCMs™ enable power engineers to conserve valuable board space. ChiP DCMs can be utilized for a wide range of applications requiring high power density and thermal management flexibility.


Vicor’s ChiP DCM platform spans DC-DC conversion requirements from 12 V to 420 V input and 12 V to 55 V output. Coupled with FPA™ and ZVS regulators, these novel power components enable dense, efficient and scalable source-to-load power system solutions.


Today’s announcement features two pre-configured ChiP DCMs. The first is a 4623 (46 x 23 mm) 600 W ChiP DCM, with nominal 290 Vin and 13.8 Vout for applications such as HV Li-Ion battery to 12 V systems. The second is a 3623 (36 x 23 mm) 320 W ChiP DCM with 16 – 50 Vin range and nominal 28 Vout, optimized for 28 V MIL-COTS systems. ChiP DCMs provide up to 1244 W/in3 power density and 93% efficiency, with parallel array capability of up to eight units.


Pricing and Availability
Vicor’s 600 W 4623 ChiP DCMs and 320 W 3623 ChiP DCMs are available for order today from Vicor and its authorized distributors. 600 W ChiP DCM pricing is from $130 for 1,000 unit volumes. Visit the website for more information. To order, email, call 1-800-735-6200 or visit us at




Follow Vicor on Social Media
Twitter: @VicorPower »
Vicor Corporation on LinkedIn »
Vicor PowerBlog »

About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation designs, manufactures and markets innovative, high-performance modular power components, from bricks to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of load.


Vicor, DCM, and FPA are trademarks of Vicor Corporation.

Colin Boroski
Rainier Communications
508-475-0025 x 142