Media Alert

Vicor Introduces New High Performance MIL-COTS DC-DC Converters and MIL-STD Input Filters to Meet Advanced SWaP-C Requirements

May 2, 2017

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png

DCMThe DCM VIA family are ruggedized modular DC-DC converters in a thermally adept, low profile
(9.3 mm) VIA package, with wide input voltage range specifications and isolated, regulated high efficiency outputs. This new DC-DC converter family, features enhanced functionality and performance, including EMI filtering, transient protection, inrush current limiting, as well as a secondary-referenced control interface for trim, enable and remote-sensing.

 

Two new MIL-COTS (M-Grade) versions are available now, with 270V (160 – 420V input voltage range) DCM 3714 VIA family and nominal output voltages of 24V and 28V with up to 500 Watts
of output power.

 

Complementing these high voltage MIL-COTS DCM VIA’s is a new MFM 270V filter module (MFM filter). This extremely dense, low profile filter provides front-end transient protection and EMI filtering when used with any Vicor M-Grade 270V DCM 3714 VIA module. This combination enables power engineers to rapidly meet conducted emissions and conducted susceptibility requirements per MIL-STD-461E/F and input transients per MIL-STD-704F. The MFM 270V filter module is housed in a 1714 VIA package (size: 1.76” x 1.40” x 0.36” / 44.6 mm x 35.5 mm x 9.3 mm), accepts an input voltage of 160 – 420VDC and can deliver up to 640 Watts of power.



 

New MIL-COTS DCM VIA’s:

Military Grade DCM VIA Family of Parts
Nominal
Input
Voltage
VIA
Package
Input
Voltage
Range
Output Voltage
5V 12V 15V 24V 28V 48V
300V 3714 180 – 420V   400W   600W 500W 500W
270V 3714 160 – 420V 250W 500W 500W 500W 500W 500W
48V 3414 36 – 75V 180W 320W 320W 320W 320W 320W
28V 3414 16 – 50V 160W 320W 320W 320W 320W 320W

Table 1 – Items in green are newly released.



 

New MIL-COTS DCM VIA Filters:

Military Grade DCM VIA Family of Filters
Input Voltage Range Maximum
Power
Transient
Compliance
Module
Compatibility
Dimensions
160 – 420V 640W MIL-STD-704F 270VIN DCM
VIA and ChiPs
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm
16 – 50V 350W MIL-STD-704A/E/F
MIL-STD-1275D/E
28VIN DCM
VIA and ChiPs
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm

Table 2 – Items in green are newly released.

 

Learn more about our extensive new family of (MIL COTS) products.

 

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png
PR-Wordmark.jpg
 
Follow Vicor on Social Media
Twitter: @VicorPower »
Vicor Corporation on LinkedIn »
Vicor PowerBlog »
001x001px_alpha.png

About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation, manufactures and markets innovative, high-performance modular power components, from power modules to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of load.www.vicorpower.com

 

Power Component Design Methodology
Vicor’s Power Component Design Methodology enables power system designers to reap all of the benefits of modular power component design – predictable component and system functionality and reliability, fast design cycles, and easy system configurability, re-configurability and scaling – while achieving system operating efficiency, power density and economy that rival the best alternative solutions. Utilizing Vicor’s Power System Designer, engineers can select from an extensive portfolio of proven Vicor power components to architect, optimize and simulate their complete power system, all the way from their input sources to their points of load. This innovative approach to power system design delivers fast time-to-market and state-of-the-art performance while minimizing the possibility of last minute surprises and delays that so often occur with conventional or custom design methodologies.

###

Vicor and DCM are trademarks of Vicor Corporation.


Contact
Colin Boroski
Rainier Communications
508-475-0025 x 142
cboroski@rainierco.com