Media Alert

Vicor introduces two new DCMs in a VIA Package

February 7, 2017


DCMSummary: The DCM in a VIA Package is a ruggedized modular DC-DC converter that operates from an
unregulated, wide range input, to generate an isolated and regulated high efficiency output, with much higher power densities than competitive products. The new DCMs offer power system engineers a better BRICK with their enhanced functionality of EMI filtering, transient protection, inrush current limiting, and a secondary-referenced control interface for trim, enable and remote-sensing. Configurations are available for both on-board mounting and for chassis mounting.


Announced today:

Voltage Range
Output Voltage
5V 12V 15V 24V 28V 48V
300V 3714 200 – 420V   400W   600W 500W 500W
270V 3714 160 – 420V   500W     500W  
28V 3414 16 – 50V 180W 320W 320W 320W 320W  
48V 3414 36 – 75V   320W   320W 320W 320W

Table 1 – Vicor's DCM Family – Items in green are newly released, others were previously announced.

Aimed at a variety of applications, including industrial and communications, Vicor has added two new models: a 48V input nominal module (36 – 75V range) in a 3414 VIA package (3.38 x 1.40 x 0.37 in) with a 28V/320W output and a 300 input nominal module
(200 – 420V range) in a 3714 VIA package (3.75 x 1.40 x 0.37 in) with a 28V/500W output, achieving a power density up to 257 W/in3.


Learn more about these products at:


Follow Vicor on Social Media
Twitter: @VicorPower »
Vicor Corporation on LinkedIn »
Vicor PowerBlog »

About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation, manufactures and markets innovative, high-performance modular power components, from power modules to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of


Power Component Design Methodology
Vicor’s Power Component Design Methodology enables power system designers to reap all of the benefits of modular power component design – predictable component and system functionality and reliability, fast design cycles, and easy system configurability, re-configurability and scaling – while achieving system operating efficiency, power density and economy that rival the best alternative solutions. Utilizing Vicor’s online tools, power system designers select from an extensive portfolio of proven Vicor power components to architect, optimize and simulate their complete power system, all the way from their input sources to their points of load. This innovative approach to power system design delivers fast time-to-market and state-of-the-art performance while minimizing the possibility of last minute surprises and delays that so often occur with conventional or custom design methodologies.


Vicor and DCM are trademarks of Vicor Corporation.

Colin Boroski
Rainier Communications
508-475-0025 x 142