Media Alert

Vicor DCM in ChiP package expands enhanced output voltage regulation models

July 10, 2018

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png

DCMVicor has introduced 25 new products to its growing family of DC-DC converter modules (DCMs) with tighter output voltage regulation of ±1%. With unrivaled power densities of 1,032W/in3, the new series allows engineers to drive loads requiring tighter regulation with minimal additional circuitry or downstream components.

 

The DCM ChiP (Converter housed in Package) is a DC-DC converter module that operates from an unregulated, wide range input to generate an isolated, regulated DC output. With its high frequency zero-voltage switching (ZVS) topology, the DCM converter consistently delivers high efficiency across its entire input voltage range.

 

Used across a broad range of applications

The new DCMs are used broadly across defense and industrial applications that require tighter output voltage regulation. These applications include UAV, ground vehicle, radar, transportation and industrial controls. The DCM ChiPs are available in M-grade, which can perform at temperatures as low as -55°C.

 

New DCM ChiPs with enhanced output voltage regulation:

 
Nominal
Input
Voltage
ChiP
Package
Input
Voltage
Range
Output Voltage
3.3V 5V 12V 15V 24V 28V 36V 48V
28V 3623
(1.5 x 0.8 x 0.2in)
16 – 50V 120W 180W 320W 320W 320W 320W   320W
30V 3623
(1.5 x 0.8 x 0.2in)
9 – 50V 80W 80W 160W 160W   160W    
42V 3623
(1.5 x 0.8 x 0.2in)
9 – 75V       80W        
48V 3623
(1.5 x 0.8 x 0.2in)
36 – 75V           320W 320W  
100V 3623
(1.5 x 0.8 x 0.2in)
43 –154V 80W 120W 240W 240W 240W 240W   240W
270V 4623
(1.8 x 0.8 x 0.2in)
160 – 420V 150W 250W 500W 500W 500W 500W   500W
275V 4623
(1.8 x 0.8 x 0.2in)
120 – 420V 110W 190W 375W 375W 375W 375W   375W
300V 4623
(1.8 x 0.8 x 0.2in)
180/200 – 420V     400W   600W 500W   500W


Table 1 – Vicor's DCM Family – Items in green are new DCM ChiPs available in standard and enhanced VOUT regulation. Items in black have been previously announced.

 

Learn more about Vicor’s new ±1% Vout regulation DCMs

 

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png
PR-Wordmark.jpg
 
Follow Vicor on Social Media
Twitter: @VicorPower »
Vicor Corporation on LinkedIn »
Vicor PowerBlog »
001x001px_alpha.png

About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation, manufactures and markets innovative, high-performance modular power components, from power modules to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of load.www.vicorpower.com

 

Power Component Design Methodology
Vicor’s Power Component Design Methodology enables power system designers to reap all of the benefits of modular power component design – predictable component and system functionality and reliability, fast design cycles, and easy system configurability, re-configurability and scaling – while achieving system operating efficiency, power density and economy that rival the best alternative solutions. Utilizing Vicor’s online tools, power system designers select from an extensive portfolio of proven Vicor power components to architect, optimize and simulate their complete power system, all the way from their input sources to their points of load. This innovative approach to power system design delivers fast time-to-market and state-of-the-art performance while minimizing the possibility of last minute surprises and delays that so often occur with conventional or custom design methodologies.

###

Vicor and DCM are trademarks of Vicor Corporation.


Contact
Colin Boroski
Rainier Communications
508-475-0025 x 142
cboroski@rainierco.com