Media Alert

New Cool-Power® ZVS Buck Regulator Extends Vicor’s
48V Direct to Point-of-Load Product Family

June 7, 2017

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png

ZVS Buck RegulatorsSummary: The PI3526-00-LGIZ is the latest addition to the Cool-Power ZVS Buck Regulator Portfolio with a 48V (30 – 60 VIN) input. The PI352x is a higher current offering to the existing PI354x portfolio enabling scalable power options for 48V Direct to Point-of-Load (PoL) applications. The PI3526-00-LGIZ is a 12V output regulator, supplying up to 18A, packaged in a 10x14mm LGA SiP package.

 

Offering all the same industry leading features of Vicor’s existing 48V Cool-Power ZVS Buck Regulators, the PI352x portfolio extends performance by delivering twice the power of the PI354x regulators using only a 40% larger package. The PI3526-00-LGIZ requires only an output inductor and minimal passives for a complete cost effective design that consumes less than 740mm2 of PCB real estate. Designed to be easily paralleled in combinations of up to three regulators, the PI352x regulators can be scaled to support applications with even higher load currents.

 

New Part Targets Datacenters and LED Industries
The PI352x family addresses the growing need for 48V Direct to PoL solutions in many applications including lighting, communications, automotive equipment, and datacenter applications. The Cool-Power ZVS Regulators are focused on high power density & high efficiency while being simple to use. The end result is first pass design success with best in class performance.

 

Announced today and existing:

 
Part Number Package Input Voltage Range Nominal Output Voltage Current
PI3525-00-LGIZ 10x14mm 30 – 60V 5.0V 20A
PI3526-00-LGIZ 10x14mm 30 – 60V 12V 17A
PI3523-00-LGIZ 10x14mm 30 – 60V 3.3V 21A
PI3542-00-LGIZ 10x10mm 36 – 60V 2.5V 10A
PI3543-00-LGIZ 10x10mm 36 – 60V 3.3V 10A
PI3545-00-LGIZ 10x10mm 36 – 60V 5.0V 10A
PI3546-00-LGIZ 10x10mm 36 – 60V 12V 9A


Table 1 – Item in green is a newly released product, items in grey are coming soon, others were previously announced.

 

Learn more about these products at:
http://www.vicorpower.com/new-products/cool-power-zvs-buck-regulator

 

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png
PR-Wordmark.jpg
 
Follow Vicor on Social Media
Twitter: @VicorPower »
Vicor Corporation on LinkedIn »
Vicor PowerBlog »
001x001px_alpha.png

About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation, manufactures and markets innovative, high-performance modular power components, from power modules to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of load.www.vicorpower.com

 

Power Component Design Methodology
Vicor’s Power Component Design Methodology enables power system designers to reap all of the benefits of modular power component design – predictable component and system functionality and reliability, fast design cycles, and easy system configurability, re-configurability and scaling – while achieving system operating efficiency, power density and economy that rival the best alternative solutions. Utilizing Vicor’s Power System Designer, engineers can select from an extensive portfolio of proven Vicor power components to architect, optimize and simulate their complete power system, all the way from their input sources to their points of load. This innovative approach to power system design delivers fast time-to-market and state-of-the-art performance while minimizing the possibility of last minute surprises and delays that so often occur with conventional or custom design methodologies.

###

Vicor and Cool-Power are trademarks of Vicor Corporation.


Contact
Colin Boroski
Rainier Communications
508-475-0025 x 142
cboroski@rainierco.com