Media Alert

Vicor Expands High Voltage Bus Converter Family with New K=1/16,
384VDC – 24VDC in a ChiP Package

May 10, 2017

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png

HV BCM Bus Converter ModuleSummary: The new BCM6123TD1E2663Txx is a high-density, high-efficiency, fixed ratio DC-DC converter module in a ChiP package, which operates from a 384VDC nominal input and delivers an isolated and Safety Extra Low Voltage (SELV) 24V secondary output. The new BCM 6123 ChiP is offered in a through-hole form factor measuring 61mm x 23mm x 7.26mm.

 

The introduction of the new BCM6123TD1E2663Txx expands Vicor’s family of high voltage bus converters to include K=1/8 (384 – 48VNOM), K=1/32 (384 – 12VNOM), and the new K=1/16 (384 – 24VNOM) highlighted
in the below table:

 

Announced today and existing:

 
Part Number Package[a] K-Factor Nominal Input
(V)
Input
Voltage Range
(V)
Nominal Output Voltage
(V)
Output
Voltage
Range
(V)
Current (A) Peak Efficiency
BCM6123TD1E1368Txx 6123 ChiP 1/32 384 260 – 410 12 8.1– 12.8 68 97.4
BCM6123TD1E13A3Txx 6123 ChiP 1/32 384 260 – 410 12 8.1– 12.8 125 97.4
BCM6123TD1E2663Txx 6123 ChiP 1/16 384 260 – 410 24 16.3 – 25.6 62.5 97.4
BCM6123TD1E5117Txx 6123 ChiP 1/8 384 260 – 410 48 32.5 – 51.3 16.9 97.7
BCM6123TD1E5126Txx 6123 ChiP 1/8 384 260 – 410 48 32.5 – 51.3 25.7 97.9
BCM6123TD1E5135Txx 6123 ChiP 1/8 384 260 – 410 48 32.5 – 51.3 35 98
001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png


Table 1 – Items in green are newly released, others were previously announced.

[a] These are offered in a through-hole form factor

 

Targeting industrial, telecom, and lighting applications, Vicor’s family of high voltage bus converters give system designers a simple and cost effective means to create common bus voltages of 12V, 24V, and 48V directly from 384VDC.

 

Based on the patented Sine-Amplitude Converter topology, high voltage BCM ChiPs are able to reach peak efficiencies of 98% and achieve power densities up to 2400W/in³. These flexible modules can be easily paralleled into high power arrays and outputs can be put in series to achieve higher VOUT. In addition, the high voltage BCMs are offered with either analog or digital signal interface and all have an operating temperature range of -40˚ to 100˚C.

 

Since all Vicor BCMs are bi-directional, designers have the opportunity to incorporate this unique feature in new designs to enhance system functionality.

 

Lastly, high voltage BCMs allow designers to reduce the amount of bulk capacitance needed at the load by utilizing the Sine-Amplitude Converter’s low AC impedance relative to the down-stream regulator, effectively ‘reflecting’ the capacitance across the module.

 

With the new K=1/16 model, 500 µF of 24V point-of-load capacitance can be effectively provided by 2 µF on the module’s primary side.

 

Learn more about these products at:
http://www.vicorpower.com/dc-dc/isolated-fixed-ratio/hv-bus-converter-module

 

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png
PR-Wordmark.jpg
 
Follow Vicor on Social Media
Twitter: @VicorPower »
Vicor Corporation on LinkedIn »
Vicor PowerBlog »
001x001px_alpha.png

About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation, manufactures and markets innovative, high-performance modular power components, from power modules to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of load.www.vicorpower.com

 

Power Component Design Methodology
Vicor’s Power Component Design Methodology enables power system designers to reap all of the benefits of modular power component design – predictable component and system functionality and reliability, fast design cycles, and easy system configurability, re-configurability and scaling – while achieving system operating efficiency, power density and economy that rival the best alternative solutions. Utilizing Vicor’s Power System Designer, engineers can select from an extensive portfolio of proven Vicor power components to architect, optimize and simulate their complete power system, all the way from their input sources to their points of load. This innovative approach to power system design delivers fast time-to-market and state-of-the-art performance while minimizing the possibility of last minute surprises and delays that so often occur with conventional or custom design methodologies.

###

Vicor and BCM are trademarks of Vicor Corporation.


Contact
Colin Boroski
Rainier Communications
508-475-0025 x 142
cboroski@rainierco.com