For Immediate Release

Vicor Corporation Introduces New 60V Cool-Power ZVS Buck-Boost Regulators

New Buck-Boost Regulators Feature Best-in-Class Performance While Being Simple to Use

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png

Andover, MA – September 21, 2016 – Vicor Corporation (NASDAQ: VICR) today announced the addition of two new buck-boost regulators to its Cool-Power® ZVS Regulator portfolio. Delivering up to 150 Watts at greater than 97% efficiency, these new Cool-Power Regulators incorporate Vicor’s proprietary high frequency zero-voltage switching (ZVS) technology and feature best-in-class conversion efficiency, power density, and performance. Engineered and optimized as a complete solution, PI3741-0x regulators are an ideal choice for demanding, automotive, industrial, test, automation, lighting, battery regulation, and telecom applications.

 

Conventional, hard-switching buck-boost regulators are handicapped by switching losses and exhibit conversion efficiency degradation when operating from a higher voltage input source with extended dynamic range. Vicor’s ZVS Buck-Boost Regulator technology minimizes switching losses and maintains high efficiency over the specified input voltage range while enabling high frequency operation for improved power density and fast dynamic response to line and load transients. The PI3741-0x regulators have a wide operating temperature range of -40°C to 125°C and require only minimal external components to form a complete high performance regulator.

 

Both PI3741-0x regulators operate over a wide input voltage range of 21 – 60 VDC and integrate a ZVS controller, power switches and support circuitry within a high density, thermally adept, 10mm x 14mm x 2.5mm SiP (System-in-Package). The PI3741-00 delivers a user-definable output voltage in the range of 21 – 36 VDC while the PI3741-01 supports a higher output voltage in the range of
36 – 54 VDC.

 

PI3741-0x regulators also feature:

  • High frequency operation (1MHz)
  • Single wire current sharing for parallel operation
  • Over/under-voltage, over-temperature, and over-current protection
  • Integrated current monitoring amplifier
  • User-configurable high bandwidth differential amplifier
  • Bidirectional synchronization options
  • Over 150W peak power or up to 5.7A continuous current in a 10x14mm package

 

These latest additions to the Cool-Power ZVS Regulator portfolio continue to provide best-in-class performance while also being simple to use. Backed by an online suite of design, system analysis and simulation tools, these new regulators enable users to quickly and economically configure high-density, high-performance and highly reliable power systems for accelerated time to market.

 

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png
PR-Wordmark.jpg
 
Follow Vicor on Social Media
Twitter: @VicorPower »
Vicor Corporation on LinkedIn »
Vicor PowerBlog »
001x001px_alpha.png

About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation, manufactures and markets innovative, high-performance modular power components, from power modules to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of load.
www.vicorpower.com

###

Vicor, ZVS, and Cool-Power are trademarks of Vicor Corporation


Contact
Colin Boroski
Rainier Communications
508-475-0025 x 142
cboroski@rainierco.com