Return to Product Family

Quarter Brick Intermediate Bus Converter

Data Sheet Options available for IB048Q096T70N1-00 Quarter Brick Intermediate Bus Converter
Select Options
Ordering Information
  • Product Status
     
Specifications
  • Input Voltage: 48V (38V - 55V)
  • Output Power: 750W
  • Output Voltage: 9.6 V
  • Module Size: Quarter
Features
  • 1,500 Vdc isolation
  • Sine Amplitude Converter
  • Low noise 1 MHz ZVS/ZCS
  • Industry standard 1/4 Brick pinout
  • Low profile: 0.42" height above board
Design Tools
Description

Outline drawing for 1/4-BRICK IBC PDF

Outline drawing for 1/4-BRICK IBC DXF
 
Description
Part Number
User Guide
Order online

Evaluation Board IB048Q096T70N1-CB PDF Add To Cart 
 
 
IB048Q096T70x1-xx