Return to Product Family

Eighth Brick Intermediate Bus Converter

Data Sheet Options available for IB054E096T40N1-00 Eighth Brick Intermediate Bus Converter
Select Options
Ordering Information
  • Product Status
     
Specifications
  • Input Voltage: 48 V (36 V - 60 V)
  • Output Power: 300 W
  • Output Voltage: 9.6 V
  • Module Size: Eighth
Features
  • Industry standard 1/8 Brick pinout
  • Sine Amplitude Converter
  • Low noise 1 MHz ZVS/ZCS
  • Low profile: 0.38" height above board
  • 2,250 Vdc isolation, 75 V transient ride through
Design Tools
Description

Outline drawing for 1/8-BRICK IBC PDF

Outline drawing for 1/8-BRICK IBC DXF
 
Description
Part Number
User Guide
Order online

Evaluation Board IB054E096T40N1-CB PDF Add To Cart 
 
 
IB054E096T40x1-xx