Return to Product Family

Cool-Power ZVS Buck Regulator

Data Sheet Options available for PI3312-20-LGIZ Cool-Power ZVS Buck Regulator
Select Options
Ordering Information

  • Production

  • $16.11

  • $8.66

  • 6 Week(s)

  • 6 Week(s)
Part Number

PI3312-20-LGIZ

Product Availability
Vicor Store Add to Cart 
In Stock: 2212

DIGIKEY Buy 
In Stock: 0

FUTURE Buy 
In Stock: 0
Specifications
  • Input Voltage: 24 V
  • Output Voltage: 2.5 V
  • Iout Max: 10 A
  • Module Size: 10.0 X 14.0 mm
  • Output Power: 25 W
Features
  • Wide Operating Range
  • 12 Vin optimized (8 to 18 V) and Wide Vin (8-36 V)
  • Wide Vout (1 - 16 V)
  • -40 °C to 125 °C operating range
  • Simple to Use; Fast Development Time
  • Internal compensation - few external components
  • No additional design or additional settings required
  • High Efficiency
  • >96% peak 24 Vin to 12 Vout
  • >95% peak 12 Vin to 5 Vout
  • Light load and full load high efficiency performance
  • Flexible and Rich Feature Set
  • Paralleling and single wire current sharing
  • Frequency synchronization
  • User adjustable soft-start & tracking
  • Common High Density Packaging Platform
  • 10 x 14 x 2.6 mm LGA SIP package
  • High Efficiency HV ZVS-Buck Topology
  • Wide input voltage range of 36V to 60V
  • Very-Fast transient response
  • Constant voltage or constant current operation
  • Constant current error amplifier and reference
  • Paralleling and single wire current sharing
  • Two phase interleaving
  • Input Over/Under Voltage Lockout (OVLO/UVLO)
  • Output Overvoltage Protection (OVP)
  • Over Temperature Protection (OTP)
Design Tools
Description

Product Outline Drawing PDF

Product Outline Drawing DXF

Product Outline Drawing STP
 
Description
Part Number
User Guide
Order Online

EVAL1 Evaluation Board PI3312-20-EVAL1 PDF Add To Cart