Return to Product Family

DCM® DC-DC Converter Module

Data Sheet Options available for MDCM28AP280M320A50 DCM® DC-DC Converter Module
Select Options
No configuration options available.
Ordering Information

  • Production

  • $524.71

  • $281.85

  • 14 Week(s)

Part Number

MDCM28AP280M320A50

Product Availability
Vicor Store Add to Cart 
In Stock: 0

DIGIKEY Buy 
In Stock: 93

MOUSER Buy 
In Stock: 60

FUTURE Buy 
In Stock: 0
Specifications
  • Input Voltage: 28 V
  • Output Voltage: 28 V
  • Output Power: 320 W
  • Module Size: 22.8 X 38.72 mm
Features
  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • up to 2250 Vdc isolation
  • Optimized for array operation up to 8 units for higher power applications
  • MIL-STD-704 (E+F) Applications
  • MIL-STD-1275 Applications
Design Tools
Description

Product Outline Drawing DXF

3-D Model Drawing IGS

3-D Model Drawing STP

Product Outline Drawing PDF
 
Description
Part Number
User Guide
Order Online

28 V to 28 V 320 W DCM3623E50M31C2M00 PDF Add To Cart 
 
 
DCM3623T50M31C2T00 
 
Related Products
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Land Pattern Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Top-side Heat Sink, 11mm Tall, Cross Flow w/grounding tabs
and thermal interface installed
40139 Yes View  PDF PDF DXF PDF STEP Add To Cart 

Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tabs
and thermal interface installed
40143 Yes View  PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 11mm Tall, Cross Flow w/grounding tabs 40480 Yes View  PDF PDF PDF DXF STEP Add To Cart 

Top-side Heat Sink, 11mm Tall, Transverse Fins w/grounding tabs 40481 Yes View  PDF PDF PDF DXF STEP Add To Cart 

Dual-side Heat Sink, 11mm Tall, Longitudinal Flow, w/grounding tabs
and thermal interface installed
40518 Yes View  PDF PDF PDF DXF STEP Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"–0.056" PCB (white) 32434 Yes PDF Add To Cart 

0.057"–0.091" PCB (black) 32435 Yes PDF Add To Cart 

0.092"–0.119" PCB (blue) 32436 Yes PDF Add To Cart 

0.120"–0.142" PCB (gray) 32437 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"–0.073" PCB (blue) 32436 Yes PDF Add To Cart 

0.074"–0.096" PCB (gray) 32437 Yes PDF Add To Cart