Choose Your Industry
Communications   Computing   Industrial   Defense/Aerospace  

 

380 Vdc Distribution to the Line Card

380 Vdc distribution is quickly gaining ground in data centers and central offices due to difficulties in phase balancing AC power, total cost of ownership (TCO), and system reliability. Vicor's Sine Amplitude Converter (SAC) provides benchmark power density and efficiency and is an enabling technology for this fast growing architecture. Using Vicor technology, power system architects can convert 380 DC to 12 V or 48 V with up to 98% efficiency.


380 Vdc Distribution LineCard

Related Products

001x001px_0086c5.gif
 

DC Converters – Isolated Regulated

  Cool-Power ZVS Isolated DC-DC Converter
The Cool-Power family's very high-density isolated DC-DC converters are built on a proprietary ZVS topology using advanced control silicon integration, state-of-the-art planar magnetics and high-performance power semiconductor technology enabling high-switching frequencies.
Go    

 

  PRM and VTM
Factorized Power Architecture™ uses PRM buck-boost regulators and VTM current multipliers in a wide range of combinations to provide a complete isolated DC-DC power solution. The separate devices for optimized DC-DC conversion functions of regulation and isolation/transformation provide the highest degree of architectural flexibility of
design while facilitating time to market.
Go    

 

  Maxi, Mini, Micro DC-DC Converters
The Maxi, Mini, Micro family of DC-DC converters provides high power density and low noise, with advanced power processing in a robust package. The converters are compact and efficient, and offer several input ranges, a variety of output voltages, enhanced output programmability, remote sense, and single-wire paralleling for high power or for true redundant operation. The efficiency and packaging design simplify thermal management with baseplate operation up to 100°C. The modules are available with five temperature grades, three baseplate styles, and six pin types. Maxi, Mini and Micro product series technology allows for the automated generation of user-defined designs without the customary long lead times typical of custom designs.
Go    

 

001x001px_0086c5.gif
 

DC Converters – Isolated Fixed Ratio

  BCM
A Sine Amplitude Converter that offers superior performance, the highest efficiency, and highest power density in the smallest package available. BCMs provide an isolated intermediate bus voltage to power non-isolated PoL (Point-of-Load) converters or serve as an isolated voltage source for ATE, server, telecom, and industrial control applications.
Go    

 

001x001px_0086c5.gif
 

DC Converters – Non-Isolated Regulated – Buck

  Cool-Power ZVS Buck Regulator
The PI33xx/PI34xx integrates the controller, power switches, and support components all within a high-density, low-profile Land Grid Array (LGA) System-in-Package (SiP) offering low thermal and electrical impedance to the PC board. The PI33xx/PI34xx requires only an external inductor and minimal capacitors to form a complete DC-DC switching-mode buck regulator with no design or settings required for basic operation. The PI33xx also offers a rich feature set allowing for various power options including interleaving multiple buck regulators.
Go    

 

001x001px_0086c5.gif
 

Videos