Choose Your Industry
Communications   icons_app_computing_on.gif   Industrial   Defense/Aerospace  
Related Products

001x001px_0086c5.gif
 

DC Converters – Isolated Regulated

  PRM and VTM
Factorized Power Architecture™ uses PRM buck-boost regulators and VTM current multipliers in a wide range of combinations to provide a complete isolated DC-DC power solution. The separate devices for optimized DC-DC conversion functions of regulation and isolation/transformation provide the highest degree of architectural flexibility of
design while facilitating time to market.
Go    

 

  Cool-Power ZVS Isolated DC-DC Converter
The Cool-Power family's very high-density isolated DC-DC converters are built on a proprietary ZVS topology using advanced control silicon integration, state-of-the-art planar magnetics and high-performance power semiconductor technology enabling high-switching frequencies.
Go    

 

  Maxi, Mini, Micro DC-DC Converters
The Maxi, Mini, Micro family of DC-DC converters provides high power density and low noise, with advanced power processing in a robust package. The converters are compact and efficient, and offer several input ranges, a variety of output voltages, enhanced output programmability, remote sense, and single-wire paralleling for high power or for true redundant operation. The efficiency and packaging design simplify thermal management with baseplate operation up to 100°C. The modules are available with five temperature grades, three baseplate styles, and six pin types. Maxi, Mini and Micro product series technology allows for the automated generation of user-defined designs without the customary long lead times typical of custom designs.
Go    

 

001x001px_0086c5.gif
 

DC Converters – Isolated Fixed Ratio

  MIL-COTS BCM
The MIL-COTS BCM is a family of isolated DC-DC converters available in 28 V and HVDC models which operate from MIL-STD-704E/F 270 V and deliver an isolated 30.0 – 41.3 Volts for aircraft distributed power applications. The low weight, high efficiency and power density can reduce power system footprint by 40%. The BCM enables system design flexibility and can be paralleled to create multi-kW arrays.
Go    

 

001x001px_0086c5.gif
 

DC Converters – Non-Isolated Regulated – Buck

  Cool-Power ZVS Buck Regulator
The PI33xx/PI34xx integrates the controller, power switches, and support components all within a high-density, low-profile Land Grid Array (LGA) System-in-Package (SiP) offering low thermal and electrical impedance to the PC board. The PI33xx/PI34xx requires only an external inductor and minimal capacitors to form a complete DC-DC switching-mode buck regulator with no design or settings required for basic operation. The PI33xx also offers a rich feature set allowing for various power options including interleaving multiple buck regulators.
Go    

 

001x001px_0086c5.gif
 

Videos