Choose Your Industry
Communications   icons_app_computing_on.gif   Industrial   Defense/Aerospace  

VR12.x 48V Direct to Processor

Blade
Big data analysis and streaming video capabilities are demanding larger through-put data centers that use high powered CPUs, GPUs & DDR memories. This poses significant thermal management challenges that results in higher operating costs and hence utility bills. Vicor’s innovative ZVS/ZCS technology offers the world’s first 48 V-to-load solutions, not only minimizing distribution losses but also occupy only 50% of the board space with efficiencies approaching 93% which enables the lowest TCO (Total Cost Of Ownership).

 

Comuting Intel VR12 Processor

Related Products

001x001px_0086c5.gif
 

DC Converters – Isolated Fixed Ratio

  VI Brick Intermediate Bus Converter
These Intermediate Bus Converter (IBC) Modules are very efficient, low profile, isolated, fixed ratio converters for power system applications in enterprise and optical access networks. Rated at up to 850 W, these IBCs conform to industry standard eighth and quarter-brick footprints. The greatly increased power cabability often allows the eighth brick to replace a conventional quarter brick, while the quarter bricks can replace two or more conventional quarter bricks. Their leading efficiency enables full power operation at 65°C with as little as 400LFM airflow. Their small cross section facilitates unimpeded airflow — above and below the thin body — to minimize the temperature rise of downstream components.
Go    

 

  BCM
A Sine Amplitude Converter that offers superior performance, the highest efficiency, and highest power density in the smallest package available. BCMs provide an isolated intermediate bus voltage to power non-isolated PoL (Point-of-Load) converters or serve as an isolated voltage source for ATE, server, telecom, and industrial control applications.
Go    

 

001x001px_0086c5.gif
 

DC Converters – Non-Isolated Regulated – Buck

  Cool-Power ZVS Buck Regulator
The PI33xx/PI34xx integrates the controller, power switches, and support components all within a high-density, low-profile Land Grid Array (LGA) System-in-Package (SiP) offering low thermal and electrical impedance to the PC board. The PI33xx/PI34xx requires only an external inductor and minimal capacitors to form a complete DC-DC switching-mode buck regulator with no design or settings required for basic operation. The PI33xx also offers a rich feature set allowing for various power options including interleaving multiple buck regulators.
Go    

 

001x001px_0086c5.gif
 

DC Converters – Non-Isolated Regulated Buck-Boost

  Cool-Power ZVS Buck-Boost
The PI37xx is a family of high efficiency, wide input range DC-DC ZVS-Buck-Boost regulators. This high density System-in-Package (SiP) integrates controller, power switches, and support components. The integration of a high performance Zero-Voltage Switching (ZVS) topology, within the PI37xx family, increases point of load performance providing best in class power efficiency. The PI3751-00 version simply requires an externally applied 5V bias to the VDR input, an external inductor, resistive divider and minimal capacitors to form a complete DC-DC switching mode buck-boost regulator.
Go    

 

001x001px_0086c5.gif
 

DC Converters – Isolated Regulated

  Cool-Power ZVS Isolated DC-DC Converter
The Cool-Power family's very high-density isolated DC-DC converters are built on a proprietary ZVS topology using advanced control silicon integration, state-of-the-art planar magnetics and high-performance power semiconductor technology enabling high-switching frequencies.
Go    

 

  PRM and VTM
Factorized Power Architecture™ uses PRM buck-boost regulators and VTM current multipliers in a wide range of combinations to provide a complete isolated DC-DC power solution. The separate devices for optimized DC-DC conversion functions of regulation and isolation/transformation provide the highest degree of architectural flexibility of
design while facilitating time to market.
Go    

 

001x001px_0086c5.gif
 

Power Path Management – Active ORings

  Cool-ORing
The integrated Cool-ORing product takes advantage of two different technologies combining a 1.5 mΩ on-state resistance (RDS(on)sub>) single N-Channel MOSFET with high-density control circuitry. This combination provides superior density, minimizing PCB space to achieve an ideal ORing diode function, significantly reducing power
dissipation and eliminating the need for heat sinking, while minimizing design complexity.
Go    

 

001x001px_0086c5.gif
 

Power Path Management – Load Switch

 

Cool-Switch
The Cool-Switch® PI2161 is a complete full-function load-disconnect switch solution for medium voltage applications with a high-speed electronic circuit breaker and a very
low on-state resistance MOSFET.

The PI2061 is a high-speed electronic circuit-breaker controller IC designed for use with the N-Channel MOSFETs in high-side load-disconnect switch solutions for medium
voltage applications.

Go    

 

001x001px_0086c5.gif
 

DC Filters – Input

  QPI Family
The Picor QuietPower QPI family of active EMI filters provides conducted common-mode (CM) and differential-mode (DM) attenation from 150 kHz to 30 MHz (CISPR22 range). The proprietary active filtering circuit provides superior attenuation at low frequencies intended to support EN Class B limits, including PICMG 3.0 for ATCA boards. In comparison to passive solutions, the use of active filtering reduces the volume of the common-mode choke, providing a low-profile, surface-mount device. Smaller size saves valuable board real estate and the reduced height enhances airflow in blade applications.
Go    

 

001x001px_0086c5.gif
 

Videos