Choose Your Industry
Communications   Computing   Industrial   Defense/Aerospace  

 

UAV – Data Link

Small size and light weight are key for this application. In addition, the design simplicity, high reliability and compatible EMI filter provide ease of integration.

 

pwrchain_def_uav-data-link.gif

 

Related Products

001x001px_0086c5.gif
 

DC-DC Filters – Input

  MQPI-18LP
The MQPI-18 attenuates conducted common-mode (CM) and differential mode (DM) noise for 28 V input MIL PRMs to comply with MIL-STD-461F EMI requirements
for conducted noise measurements. The filter operates within the full input operating range of a 28 V MIL PRM and supports 7 A loads up to 85° C (TA) without de-rating.
Go    

 

001x001px_0086c5.gif
 

DC Converters – Isolated Regulated

  MIL-COTS PRM and VTM
MIL-COTS VI Brick PRM, VTM, and BCM modules utilize the technical advantages of Factorized Power™ including high density and efficiency, low-noise operation, fast transient response, and elimination of bulk capacitance at the point of load (PoL). These regulation and transformation modules provide flexibility and scalability to design for unique requirements based on multiple outputs, power levels and physical layout. The rugged aluminum baseplate enclosure and through-hole pin connection provide a simplified platform for mounting and thermal management.
Go    

 

  Cool-Power ZVS Isolated DC-DC Converter
The Cool-Power family's very high-density isolated DC-DC converters are built on a proprietary ZVS topology using advanced control silicon integration, state-of-the-art planar magnetics and high-performance power semiconductor technology enabling high-switching frequencies.
Go    

 

001x001px_0086c5.gif
 

Videos