Choose Your Industry
Communincations   Computing   Industrial   Defense  

 

Automated Test Equipment (ATE)

Power density and low noise is the name of the game in test. Factorized power and Vicor technology provides benchmark performance on both accounts for this challenging application.

 

Powerchain Industrial Test

Related Products

001x001px_0086c5.gif
 

AC-DC – Converters Board Mount

  PFM
The PFM is the lowest profile AC-DC solution in the market. Vicor's VIA package enables designers to efficiently package power into their system's thermal management solution. Unlike the competition which offers solutions with twice the width and 3x the height, these slim line converters can do the same job in less space.
Go    

 

001x001px_0086c5.gif
 

Power Path Management – Active ORings

  Cool-ORing
The integrated Cool-ORing product takes advantage of two different technologies combining a 1.5 mΩ on-state resistance (RDS(on)sub>) single N-Channel MOSFET with high-density control circuitry. This combination provides superior density, minimizing PCB space to achieve an ideal ORing diode function, significantly reducing power
dissipation and eliminating the need for heat sinking, while minimizing design complexity.
Go    

 

001x001px_0086c5.gif
 

DC Converters – Isolated Fixed Ratio

  MIL-COTS BCM
The MIL-COTS BCM is a family of isolated DC-DC converters available in 28 V and HVDC models which operate from MIL-STD-704E/F 270 V and deliver an isolated 30.0 – 41.3 Volts for aircraft distributed power applications. The low weight, high efficiency and power density can reduce power system footprint by 40%. The BCM enables system design flexibility and can be paralleled to create multi-kW arrays.
Go    

 

001x001px_0086c5.gif
 

DC Converters – Non-Isolated Regulated – Buck

  Cool-Power ZVS Buck Regulator
The PI33xx/PI34xx integrates the controller, power switches, and support components all within a high-density, low-profile Land Grid Array (LGA) System-in-Package (SiP) offering low thermal and electrical impedance to the PC board. The PI33xx/PI34xx requires only an external inductor and minimal capacitors to form a complete DC-DC switching-mode buck regulator with no design or settings required for basic operation. The PI33xx also offers a rich feature set allowing for various power options including interleaving multiple buck regulators.
Go    

 

001x001px_0086c5.gif
 

DC Converters – Non-Isolated Regulated

  PRM and VTM
Factorized Power Architecture™ uses PRM buck-boost regulators and VTM current multipliers in a wide range of combinations to provide a complete isolated DC-DC power solution. The separate devices for optimized DC-DC conversion functions of regulation and isolation/transformation provide the highest degree of architectural flexibility of
design while facilitating time to market.
Go    

 

001x001px_0086c5.gif
 

Videos