Choose Your Industry
Communincations   Computing   Industrial   Defense  


Medical Laboratory Equipment Power Components

Medical lab equipment requires specific power requirements and Vicor's expansive product portfolio provides the capability for solutions from the wall plug to the point of load.

Medical Lab Equipment Power Chain

Related Products


AC-DC Converters – Board Mount

The PFM is the lowest profile AC-DC solution in the market. Vicor's VIA package enables designers to efficiently package power into their system's thermal management solution. Unlike the competition which offers solutions with twice the width and 3x the height, these slim line converters can do the same job in less space.



DC Converters – Isolated Regulated

  Maxi, Mini, Micro DC-DC Converters
The Maxi, Mini, Micro family of DC-DC converters provides high power density and low noise, with advanced power processing in a robust package. The converters are compact and efficient, and offer several input ranges, a variety of output voltages, enhanced output programmability, remote sense, and single-wire paralleling for high power or for true redundant operation. The efficiency and packaging design simplify thermal management with baseplate operation up to 100°C. The modules are available with five temperature grades, three baseplate styles, and six pin types. Maxi, Mini and Micro product series technology allows for the automated generation of user-defined designs without the customary long lead times typical of custom designs.



VI-200, VI-J00 DC-DC Converter
The VI-200 and VI-J00 series of DC-DC converters have set the standard for high power, low noise, reliability and ease-of-use in the component power industry. Thousands of combinations of input voltages, output voltages and power levels means not having to compromise when selecting modules for your power system. These power modules are field proven with an installed base of over 15 million units.



  PRM and VTM
Factorized Power Architecture™ uses PRM buck-boost regulators and VTM current multipliers in a wide range of combinations to provide a complete isolated DC-DC power solution. The separate devices for optimized DC-DC conversion functions of regulation and isolation/transformation provide the highest degree of architectural flexibility of
design while facilitating time to market.


  Cool-Power ZVS Isolated DC-DC Converter
The Cool-Power family's very high-density isolated DC-DC converters are built on a proprietary ZVS topology using advanced control silicon integration, state-of-the-art planar magnetics and high-performance power semiconductor technology enabling high-switching frequencies.



White Papers