Vicor's VIA Package Technology

space

Extending the Power Component Design Methodology with New Power Source Components

space
Electrical & Thermally Adept Power Components
for High Power Density Applications

 

Vertical Space

Isolated AC-DC

  Universal Input: 85 – 264 Vac
  24 and 48 Vdc – Isolated Regulated Output
  Active PFC (Power Factor Correction)
  Integrated EMI Filtering, Transient Protection, Inrush Limiting

Isolated HV Bus Converter

  Integrated EMI filtering to Class B
  Output: 12 and 48 Vdc – isolated
  Power: 12 Vout = 1.5 kW, 48 Vout = 1.2 or 1.75 kW

Package Sizes

  Length: 72.05 mm to 141.37 mm
  Width: 35.54 mm
  Height: 9.3 mm

Applications

  Industrial Equipment
  Communications
  Test & Measurement Systems
  LED
  MIL
Vertical Space
View
space
Videos
space
Video: Vicor at PCIM 2015   VIDEO
PFM in Power Systems Design Video
at PCIM 2015
 
Claudio Tuozzolo
President of Vicor’s Picor Division
space
Video: Vicor at electronica 2014   VIDEO
The Benefits of Designing with Power Components
space
Claudio Tuozzolo
President of Vicor’s Picor Division
space
Video: Vicor at electronica 2014   VIDEO
Non-invasive Power
for Dense Industrial Applications
Demo of component power design methodology, from AC and HVDC power sources direct to point of load
space
Marco Panizza
Manager, Applications Engineering
space
Vertical Space
VIA Lineup

 

Vertical Space
View
Space
Newly Released Products
Space
PFM™ Isolated AC-DC Converters with PFC   Space
PFM™ Isolated AC-DC Converters with PFC >
  Space
Read about Vicor's newly released PFM™
Isolated AC-DC Converters with PFC
Space