Skip to main content

MIL-COTS VPX 電源システム

VITA 62 準拠コンバータ / SOSA 準拠電源 / 電源システム

Leveraging the benefits of our DC-DC converter technology and modular building blocks, Vicor offers a range of standard and modified-standard VPX power systems for use in compact enclosures and space-constrained airborne and vehicle environments where temperature, shock and vibration conditions can be severe. There are 3U and 6U models available which are compliant to the VITA 62 standard, along with SOSA aligned models. The current products are available 3-Phase ACIN, 270VIN, and 28VIN, and are capable of providing one to six user-configurable outputs, with voltages from 2VDC to 48VDC. Standard features such as wide output trimming / programming, current limiting, remote sense, reverse polarity protection, logic enable / disable are available. Products meet relevant standards, including MIL-STD-810F environments, MIL-STD-461E EMI, MIL-STD-1275A B and D, MIL-STD-704D/E/F transient compliance and MIL-STD-1399A, shock and vibration in conformance with MIL-STD-901D.

VITA-62
VITA 62 準拠 電源コンバータ 製品を見る
入力電圧:


18 – 45VDC
220 – 320VDC

出力電圧 (Standard Vita 62):


+12V@ 40A
+5V @ 30A
+3.3V @ 20A
+3.3V @ 6A
+12V @ 1A
-12V @ 1A

出力電力:

600W total power

Operating:

Full power to 85°C (at card edge)

パッケージ サイズ:

3U (3.937 x 6.634 x 0.951in)

SOSA
SOSA-準拠電源 VIEW PRODUCTS
入力電圧:


10 – 45V

18 – 45V

出力電力:


最大800W

Features:


3U Open VPX power supply
Conduction cooled
I2C IPMI 46.11 monitoring and control
Input voltage reverse‑polarity protection
Remote voltage sensing for +12V and +3.3V auxiliary
Parallel operation capable with proprietary wireless current sharing

Features continued:


Overcurrent, overvoltage and overtemperature protections
IPC-A-610 Class 3 No aluminum electrolytic capacitors
Enable, inhibit, system reset and power fail controls
Meets military standard compliance:
MIL-STD-704F
MIL-STD-461G
MIL-STD-810G
MIL-STD-1275E
RTCA/DO-160G

パワーシステムデザイナー

パワーシステムデザイナーを使ってクイック製品検索Watch demo video

入力仕様:

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

出力仕様:

出力
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

コンテンツ

Contact Form

お問い合わせ

Thank you for contacting us

後日、Vicor株式会社 (Vicor KK)の担当者よりご連絡いたします。