The 3-Phase MegaPAC and 4 kW MegaPAC are field-configurable, single or multiple output switchers providing up to 2,000 W (3-Phase MegaPAC) to 4,000 W (4 kW MegaPAC) of output power. The chassis has 10 slots and can provide up to 20 regulated, fully isolated outputs. It achieves power densities of 4.4 Watts per cubic inch (3-Phase MegaPAC) to 7.8 Watts (4 kW MegaPAC) per cubic inch.
A complete power supply is configured at the factory by selecting and inserting up to ten same length slide-in output assemblies called ConverterPACs ConverterPACs incorporate one or two VI-200 / VI-J00 and/or Maxi Vicor DC-DC converters and are available in a wide selection of outputs and power levels. The net result is a power supply that offers the advantages of a custom supply, but is assembled from standard and modular building blocks. For detailed information about ConverterPACS, refer to the ConverterPAC information sheet. The 4kW MegaPAC uses VI-200 / VI-J00 and Maxi Vicor DC-DC converters while the 3 Phase MegaPAC uses VI-200 / VI-J00 Vicor DC-DC converters.
* Westcor's Vantage Line is priced at approximately 15% below standard one piece price. It provides a new, affordable power option for power designers who may not need to meet certain specifications. Contact Customer Service at 1-800-735-6200 for more information.
PowerBench™ – 3-Phase MegaPAC / 4 kW MegaPAC Configurator »
Using VSPOC allows you to configure any of our broad line of MegaPAC power solutions. VSPOC will give you a part number, price, and delivery date.
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | |||
|
|
Air Block |
96-00032-01
|
|
– |
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | |||
|
|
2-Hole Bus Bar 3-Hole Bus Bar 4-Hole Bus Bar 5-Hole Bus Bar Series Bus Bar |
88-00033-01
88-00033-02 88-00033-03 88-00033-04 88-00043 |
|
– – – – – |