MIL-COTS AC-DC

 

  Converters.jpg  Power-Systems.jpg

Converters

blue line

MIL-COTS MI-AIM Go  
AC Input Module  
spacer
Input   85 – 140 Vac  
Output   47 – 440 Hz  
Power   250 W  
Efficiency   Up to 95%
 
 
Dimensions   2.28 x 2.4 x 0.5 in.
57.9 x 61.0 x 12.7 mm
 
spacer
MIL-COTS MI-AIM
spacer
   

Power Systems
Vicor offers a wide range of field-proven, off-the-shelf, ruggedized AC-DC solutions for MIL COTS applications. The products provide up to 32 outputs (power levels up to 5,400W), and feature autoranging, universal, power factor correction (PFC) and three-phase inputs. There are several chassis sizes and styles to choose from, and multiple configurations available within each. Fan-cooled, coldplate, chassis mount, and conduction-cooled products are included in the range of AC-DC power systems. The products feature user-configurable outputs, including custom output voltages, configured using online selection and configuration tools. There are products to meet all relevant MIL standards, including: MIL-STD-704E AC Input; MIL-STD-704A-F, 1275A/B/D, MIL-STD-1399, and DO-160E compliance for overvoltage and transients; MIL-STD-461C/D/E EMI compliance; shock and vibration to MIL-STD-167-1, MIL-STD-810 & MIL-S-901. Other statutory compliance includes to EN 55022, Class A and Class B; EN61000-1-1 and EN 61000-3-2A14 Harmonic Current Compliance.

blue line

Badger Go  
MIL-COTS PFC Power Supply  
spacer
Input   85 – 265 Vac
47 – 500 Hz
100 – 380 Vdc
 
Output   Up to 12 isolated outputs  
Power   Up to 1,800 W @ 230 Vac
800 W at 115 Vac
 
Power Factor Correction   0.99 @ 115 Vac;
0.95 @ 230 Vac
 
 
Dimensions   13.75 x 7.0 x 2.55 in.
349.25 x 177.8 x 64.77 mm
 
spacer
Badger MIL-COTS PFC Power Supply
spacer

blue line

Javelin Go  
MIL COTS PFC Power Supply  
spacer
Input   85 – 254 Vac
85 – 380 Vdc
 
Output Power   Up to 5,400 W
 
 
Dimensions   Javelin I
10.75 x 7.0 x 4.9 in.
273.05 x 177.8 x 124.46 mm

Javelin II
9.5 x 7.0 x 4.9 in.
241.3 x 177.8 x 124.46 mm

Javelin III
13.0 x 16.0 x 7.0 in.
330.2 x 406.4 x 177.8 mm
 
spacer
Javelin MIL COTS PFC Power Supply
spacer

blue line

FlatPAC-EN MI Go  
spacer
Input   90 – 132 / 180 – 264 Autoranging
47 – 63 Hz AC
250 – 380 Vdc
 
Output   1 – 95 Vdc  
Output Power   Up to 500 W total
Up to 425 W with:
 
EN61000-3-2 Compliance
 
  Mil-STD 810 for Shock and Vibration  
Dimensions   1.4 x 5.0 x 9.2 in.
35.6 x 127 x 233.7 mm
 
spacer
FlatPAC-EN MI
spacer

blue line

LoPAC MI Go  
AC-DC Switcher Power Supplies  
spacer
Input   85 – 264 universal
47 – 500 Hz AC,
100 – 300 VDC
 
Output   1 – 285 Vdc  
Output Power   Up to 1,500 W
 
 
Dimensions   PFC Mini
12.2 x 6 x 1.72 in.
309.9 x 152.4 x 43.6 mm

PFC Micro
10.4 x 5.06 x 1.86 in.
264.1 x 128.5 x 47.3 mm

PFC MicroS
7.95 x x5.06 x 1.86 in.
201.9 x 128.5 x 47.3 mm
 
spacer
LoPAC MI AC-DC Switcher Power Supplies
spacer