380 V Input to 48 V, 24 V, 12 V Outputs

Space

High Voltage BCM® Family of DC-DC Bus Converters

BCM 6123 Breakthrough Performance

Control Interface Options

space
SMIF PMBus Logo
  Simple Analog
  Full featured PMBus™

High Power Density

  Up to 2,750 W/in³ (167 W/cm³) at 1.75 kW 
in a 2.2 in² (14.5 cm²) footprint

High Efficiency

  Up to 98%

Isolation

  4242 VDC

Fast Response Time

Low Noise

Protection Features

  Undervoltage and overvoltage lockout
  Overcurrent protection
  Short circuit protection
  Over temperature protection
       
Download
space
Technical Documents
space
Family Overview      
VI Chip® BCM Bus Converter Family PDF   Download >
space
teal line
space
White Paper      
Thermal Management Design Resources
for Vicor ChiP Products
PDF   Download >
space
teal line
space
Data Sheet      
BCM380x475x1K2A30 PDF   Download >
space
teal line
space
Data Sheet      
BCM380P475T1K2A31 (digital comm) PDF   Download >
space
teal line
space
Data Sheet      
BCM400P500T1K8A30 PDF   Download >
space
teal line
space
Data Sheet      
BCM400P500T1K8A31 (digital comm) PDF   Download >
space
teal line
space
Data Sheet      
Digital Supervisor PDF   Download >
space
teal line
space
Data Sheet      
Digital Isolator PDF   Download >
space
teal line
space
User’s Guide      
VI Chip® High Voltage
BCM® Bus Converter 6123
Evaluation Board User Guide
PDF   Download >
space

 

View
Spacer
Latest Videos
Spacer
Video: An Introduction to Vicor's High Voltage BCMs  »   VIDEO
An Introduction to Vicor's
High Voltage BCM Bus Converters
Gary Gill
Director, VI Chip Product Line
Spacer
Video: Power System Architectures for Higher Voltage DC Distribution and Optimal Implementation with a Power Component Design Methodology >   VIDEO
Power System Architectures for Higher Voltage
DC Distribution and Optimal Implementation
with a Power Component Design Methodology
Maurizio Salato
Director, Systems Engineering
Spacer
Video: An Introduction to Vicor’s 380 VDC Power Distribution >   VIDEO
An Introduction to Vicor’s
380 VDC Power Distribution
Maurizio Salato
Director, Systems Engineering
Follow
001x001px_alpha.png
Press Coverage
space
Vicor (Press Release)
Vicor Pushes Power Density Boundaries and Introduces Digital Communication Capability with New ChiP Bus Converter Modules   Read >
space
teal line
space
Electronic Design (Article)
400-V DC Distribution
in the Data Center Gets Real
  Read >
space
teal line
space
EDN (Article)
Vicor Corporation ChiP bus converter modules   Read >
space
teal line
space
Vicor (Press Release)
Vicor Corporation Delivers
First ChiP Power Modules
  Read >
space
teal line
space
Power Systems Design (Cover Article)
Addressing 400-Vdc power in advanced industrial and data-center apps   Read >
space
teal line
space
Vicor (Press Release)
Vicor’s ChiP Power Component Packaging Technology Named One of the Hot 100 Products of 2013 by UBM Tech’s EDN   Read >
space
teal line
space
EDN (Article)
EDN Hot 100 products of 2013:
Components and sensors
  Read >
space
teal line
space
Electronic Design (Article)
Next-Generation Servers
Require Robust Power Platforms
  Read >
space
teal line
space
Power Electronics (Article)
New Thermal-design Options
Drive Power Density
  Read >
space
teal line
space
Vicor (Press Release)
Vicor Corporation’s 'ChiP' Power Component Packaging Technology Honored
with American Technology Award
  Read >
space
teal line
space
Engineering TV (Video)
Video interview presenting ChiP packaging technology   Watch >
space
teal line
space
EDN (Article)
Vicor reveals new ChiP power package
at APEC 2013
  Read >
space

 

The PMBus name and logo are trademarks of SMIF, Inc.
HV BCM Modules Image
space
space VI Chip® 400 VDC BCM® Bus Converter Module Evaluation Board
space Buy an Evaluation Board Button space
space
Contact me to discuss this new product.
* Indicates required field

 

  Call Your Local Sales Contact >
space
  Email Vicor Customer Service >
space
  1.800.735.6200 (USA)
space
  00 800 8426 7000 (Europe)
Perform
Space
Power Analysis
Space
To view and analyze an example HV BCM Bus Converter Solution on Vicor's new interactive PowerBench™ Whiteboard tool please click on the image below.
Space
  PowerBench™ Whiteboard
  Architect and analyze these Vicor power system designs using the Vicor PowerBench™ Whiteboard.
Space
HV BCM Whiteboard Power Chain >

 

Reference
Space
Related Products
Space
VI Chip® BCM® Bus Converter >   Space
VI Chip® BCM® Bus Converter Modules >
  Space
A Sine Amplitude Converter that offers superior performance, high efficiency, and high power density in the smallest package available.
VI Chip® VTM® Current Multiplier >   Space
VI Chip® VTM® Current Multiplier Modules >
  Space
Point-of-Load (PoL) current multipliers which operate from a primary bus to deliver a wide range of isolated outputs
VI Chip® PRM® Regulator >   Space
VI Chip® PRM® Regulator Modules >
  Space
Zero-voltage switching (ZVS) buck-boost regulators with a wide range input voltage and a regulated, adjustable output voltage
Digital Supervisor >   Space
Digital Supervisor >
  Space
The D44TL1A0 is a digital power system supervisor which provides a communication interface between a host processor and up to four BCM Bus Converter Modules
Digital Isolator >   Space
Digital Isolator >
  Space
The I13TL1A0 is a three-channel passive Digital Isolator which enables secondary referenced digital power system monitoring and control when used in conjunction with Vicor's Digital Supervisor (D44TL1A0) and high performance power conversion, regulation, and transformation modules and bricks.
Space