Picor Cool-Power® ZVS Isolated DC-DC Converter

Space

Complete module solutions for use in demanding, space-constrained applications

Simple to Use

  Complete Isolated DC-DC
with zero-voltage switching module
  Three input voltage ranges
for communication, industrial, rugged / M-Grade applications
  Communication converters have max peak
input voltage of 100 V / 100 ms (non-operating)
  2,250 V input to output isolation

High Density

  50 W / 60 W output power (dependent upon converter model)
  Surface mount 0.87” x 0.65” x 0.265” high-density package
  900 kHz switching frequency, minimizes input filtering
and reduces output capacitance

Rich Feature Set

  On/Off Control, positive logic ENABLE
  Wide trim range +10/-20% Trim
  Temperature monitor (TM) & Over-temperature Protection (OTP)
  Input UVLO & OVLO and output OVP
  Over current protection with auto restart
  Adjustable soft-start
  Output voltage sensing without opto coupler use for higher reliability

 

Cool-Power ZVS DC-DC Converter Family Page >
Download
space
Technical Documents
space
Family Overview      
PI31xx Series High Density
Isolated DC-DC Converters
PDF   Download >
space
View
space
Latest Videos
space
Video: An Introduction to Vicor’s Cool-Power ZVS DC-DC Converter   VIDEO
An Introduction to Vicor’s
Cool-Power ZVS DC-DC Converter
Robert Gendron
Vice President
Picor Semiconductor Power Solutions

 

Picor Cool-Power® Isolated DC-DC Converter Modules
space
Input
Voltage
(V)
Output
Voltage
(V)
Mounting Style Iout
Max
(A)
Order
Product
Order
Evaluation Board
36 – 75 3.3 SMT 18 PI3101-00-HVIZ » Evaluation Board »
36 – 75 12 SMT 5 PI3105-00-HVIZ » Evaluation Board »
16 – 50 12 SMT 4.2 PI3106-00-HVMZ » Evaluation Board »
16 – 50 5 SMT 10 PI3109-00-HVMZ » Evauation Board »
41 - 57 18 SMT 3.3 PI3110-01-HVIZ » Evaluation Board »
16 – 50 15 SMT 3.3 PI3111-00-HVMZ » Evaluation Board »
space

 

View
space
Typical Application
space
Click image to enlarge.
space
space
Reference
Space
Related Products
Space
Picor Cool-Power® ZVS Buck Regulator >   Picor Cool-Power® ZVS Buck Regulator >
Picor QuietPower® Active EMI Filters >   Picor QuietPower® Active EMI Filters >
Space