In the US? Please call Customer Service at
800-735-6200 to place your order. Or, we invite you to submit an inquiry via the Web.

QPI-12LZ
7 A V•I Chip EMI Filter for 48 V V•I Chip
QPI-12LZ

Product Resources
The QPI-12 EMI filter is specifically designed to attenuate conducted common-mode (CM) and differential-mode (DM) noise comply with the CISPR22 standard requirements for conducted noise measurements. The filter is designed to operate up to 76 Vdc and supports 7A loads up to 60°C without de-rating. Designed for the telecom bus range, the V•I Chip EMI Filter supports the PICMG® 3.0 specification for filtering system boards to the EN55022 Class B limits. Two of these filters can be connected in parallel to double current capability up to 14 Amps while still maintaining the minimum specified attenuation performance.
   Product Features
  • >40 dB CM attenuation at 1MHz
  • >60 dB DM attenuation at 1MHz
  • 80 Vdc (max input)
  • 100 Vdc surge 100 ms
  • 1,500 Vdc Hi-pot hold off to Shield Plane
  • 7 Amp rating
  • 12.4 x 25 x 4.5mm SiP (System-in-a-Package)
  • Low profile LGA Package
  • -40° to +100°C PCB temperature (see Figure 6)
  • Efficiency >99%
  • TÜV Certified
   Applications
  • Telecom and ATCA Boards
  • V•I Chip input power filter
   Typical Application Example
Typical Application Example