|
 |
 |
 |
 |
 |
 |
In the US? Please call Customer Service at 800-735-6200 to place your order. Or, we invite you to submit an inquiry via the Web.

|
 |
|
 |
Pl1004
Programmable Point-of Load Controller with 6-bit VID

|
 |
The PI1004 combines a Voltage Identification
Digital Input (VID) controlled reference with control and
supervisory functions to accurately set the regulator output voltage at
the point
of load, for isolated and CPU DC-DC converters in desktop
and server applications. The PI1004 feature set is intended to be used
in conjunction with a variety
of power architectures, including Factorized Power Architecture
(FPA), to provide CPU power in accordance with Intel VR10.X requirements. |
Product Features
- 0.5% Initial output voltage accuracy
- Remote differential output voltage sense
- 6 Bit DAC, with 12.5 mV resolution
- 5 V to 12 V Operation
- Power good output with blanking
- Programmable adaptive voltage positioning (AVP)
- Over voltage protection (OVP) output or programmable VID offset
- Programmable soft start
- Optimized for VRM/VRD 10.X specifications
- 20 MHz Gain bandwidth amplifier
- Enable input
Applications
- Supports FPA
- Intel® VR10.X CPU Power
- Workstation CPU Power
- Isolated DC-DC Converters
Typical Circuit
|