In the US? Please call Customer Service at
800-735-6200 to place your order. Or, we invite you to submit an inquiry via the Web.

PI2002 — Cool-ORing™ SeriesPl2001 — Cool-ORing™ Series
Active ORing Controller IC with Load Disconnect Feature
Pl2002 — Cool-ORing™ Series

Product Resources
The PI2002 Cool-ORing™ solution is a high-speed Active ORing controller IC with a load disconnect feature designed for use with back-to-back N-channel MOSFETs in redundant power system architectures. The PI2002 can also be used with a single MOSFET as a low side disconnect switch. The PI2002 Cool-ORing controller enables an extremely low power loss solution with fast dynamic response to fault conditions, critical for high availability systems. The PI2002 controls back-to-back MOSFETs providing true bi-directional switch capabilities to protect against both power source and load fault conditions.
   Product Features
  • Power source & load fault protection
  • Fast Dynamic Response, with 120ns reverse & 150ns forward over-current turn-off delay time
  • 4 A gate discharge current
  • Accurate drain-to-drain voltage sensing to indicate system level fault conditions
  • Programmable under & over-voltage detection
  • Over temperature fault detection
  • Programmable over current gate off time
  • Programmable short circuit load detection function
  • Active low fault flag output

   Applications
  • N+1 redundant power systems
  • Servers & high-end computing
  • Telecom systems
  • Active ORing with load disconnect
  • High current Active ORing
  • Low side disconnect switch
   Package Information
The PI2002 is offered in the following packages:
  • 10 Lead 3 mm x 3 mm TDFN package
  • 8 Lead SOIC package

   Typical Application Example

Typical Application Example

   Ordering Information
Part Number Package Transport Media
PI2002-00-QEIG 3 mm x 3 mm, 10 Lead TDFN Tape & Reel
PI2002-00-SOIG 8 Lead SOIC Tape & Reel