In the US? Please call Customer Service at
800-735-6200 to place your order. Or, we invite you to submit an inquiry via the Web.

Pl2121 — Cool-ORing™ SeriesPl2121 — Cool-ORing™ Series
8 Volt, 24 Amp Full-Function Active ORing Solution
Pl2121 — Cool-ORing™ Series

Product Resources
The Cool-ORing™ PI2121 is a complete full-function Active ORing solution with a high-speed ORing MOSFET controller and a very low on-state resistance (1.5mΩ) MOSFET designed for use in redundant power system architectures. The PI2121 Cool-ORing solution is offered in an extremely small, thermally enhanced 5 mm x 7 mm LGA package and can be used in low voltage high side Active ORing applications. The PI2121 enables extremely low power loss with fast dynamic response to fault conditions, critical for high availability systems. A master / slave feature allows the paralleling of PI2121 solutions for high current Active ORing requirements. The PI2121 provides an active low fault flag output to the system during excessive forward current, reverse current, light load, overvoltage, undervoltage,and overtemperature fault conditions.
   Product Features
  • Integrated high performance 24 A, 1.5 mΩ MOSFET
  • Very-small, high density fully-optimized solution providing simple PCB layout.
  • Fast dynamic response to power source failures, with 160 ns reverse current turn-off delay time
  • Accurate sensing capability to indicate system fault conditions
  • Programmable under & over-voltage functions
  • Over temperature fault detection
  • Adjustable reverse current blanking timer
  • Master / Slave I/O for paralleling
  • Active low fault flag output

   Applications
  • N+1 redundant power systems
  • Servers & high-end computing
  • Telecom systems
  • High-side Active ORing
  • High current Active ORing (≤5 V bus)
   Package Information
  • 17-pin 5 mm x 7 mm (2 mm height) thermally enhanced LGA package

   Typical Application Example
Click on image to enlarge
   Ordering Information
Part Number Package Transport Media
Pl2121-00-LGIZ 5 mm x 7 mm, 17-pin LGA Tape & Reel