In the US? Please call Customer Service at
800-735-6200 to place your order. Or, we invite you to submit an inquiry via the Web.

Pl2122 — Cool-ORing™ SeriesPl2122 — Cool-ORing™ Series
Full-Function Active ORing Solution with Load Disconnect
Pl2122 — Cool-ORing™ Series

Product Resources
The Cool-ORing™ PI2122 is a complete full-function Active ORing solution with a high-speed ORing MOSFET controller and very low on-state resistance back-to-back configured Dual MOSFETs designed for use in redundant power system architectures where added protection against load fault conditions is required. The back-to-back MOSFET provides a true bi-directional switch capability to disconnect load fault conditions that may induce excessive forward current and device over-temperature. The gate drive is removed from the back-to-back MOSFETs upon detection of such faults and has an auto-retry programmable off-time. The PI2122 Cool-ORing solution is offered in an extremely small, thermally enhanced LGA package and can be used in low voltage (≤5Vbus) high side Active ORing applications. The PI2122 enables extremely low power loss with fast dynamic response, critical for high availability systems. A short circuit detection feature allows user definition of a short condition enabling minimum duty cycle into a short. The over current duty cycle feature provides capacitor selectable duty cycle protection controlling the rate of temperature increase during a load fault condition.
   Product Features
  • Integrated High Performance 12 A, 6 mΩ, 7 V Dual back-to-back MOSFET
  • Very-small, high density fully-optimized solution providing simple PCB layout with 50% space savings
  • Fast Dynamic Response, with 140ns reverse & 170ns forward over-current turn-off delay time
  • Accurate sensing capability to indicate system fault conditions
  • Programmable under & over-voltage functions
  • Over temperature shutdown
  • Programmable over-current off time
  • Programmable short circuit load detection function
  • Active low fault flag output

   Applications
  • N+1 redundant power systems
  • Servers & high-end computing
  • High-side Active ORing
  • High-current Active ORing (≤5Vbus)
  • Active ORing with Load Disconnect
   Package Information
  • 25-pin 5 mm x 7 mm (2 mm height) thermally enhanced LGA package
   Typical Application Example

PI2122 High Side Active ORing with Load Disconnect


Typical Application Example
   Ordering Information
Part Number Package Transport Media
Pl2122-00-LGIZ 5 mm x 7 mm, 25-pin LGA Tape & Reel