In the US? Please call Customer Service at
800-735-6200 to place your order. Or, we invite you to submit an inquiry via the Web.

Pl2125 — Cool-ORing™ SeriesPl2125 — Cool-ORing™ Series
30 Volt, 12 Amp Full-Function Active ORing Solution
Pl2125 — Cool-ORing™ Series

Product Resources
The Cool-ORing™ PI2125 is a complete full-function Active ORing solution with a high-speed ORing MOSFET controller and a very low on-state resistance (5.5 mΩ) MOSFET designed for use in redundant power system architectures. The PI2125 Cool-ORing solution is offered in an extremely small, thermally enhanced 5 mm x 7 mm LGA package and can be used in high side Active ORing applications on bus voltages up to 12 V. The PI2125 enables extremely low power loss with fast dynamic response to fault conditions, critical for high availability systems. A master / slave feature allows the paralleling of PI2125 solutions for high current Active ORing requirements. The PI2125 provides an active low fault flag output to the system during excessive forward current, reverse current, light load, overvoltage, undervoltage,and overtemperature fault conditions.
   Product Features
  • Integrated high performance 12 A, 5.5 mΩ MOSFET
  • Very-small, high density fully-optimized solution providing simple PCB layout.
  • Fast dynamic response to power source failures, with 160 ns reverse current turn-off delay time
  • Accurate sensing capability to indicate system fault conditions
  • Over temperature fault detection
  • Master/Slave I/O for paralleling
  • Active low fault flag output

   Applications
  • N+1 redundant power systems
  • Servers & high-end computing
  • Telecom systems
  • High-side Active ORing
  • High current Active ORing (≤12 V bus)
   Package Information
  • 17-pin 5 mm x 7 mm (2 mm height) thermally enhanced LGA package

   Typical Application Example
Typical Application Example
   Ordering Information
Part Number Package Transport Media
Pl2125-00-LGIZ 5 mm x 7 mm, 17-pin LGA Tape & Reel