PageTitle_Configurators.png

 

Tailor products to meet your requirements, save your designs and purchase prototype quantities online.

DC-DC

001x001px_00A29B.jpg

VI Chip® PRM® Module   Configure  
Full Chip (up to 500 W in 1.1 in2)
Half Chip (up to 250 W in 0.57 in2)
   

Point-of-Load Buck-Boost regulation with remote sense, local loop, and adaptive loop in a single module.
   



001x001px_00A29B.jpg

Maxi, Mini, Micro Series   Configure  
Full (160–600 W)
Half (100–300 W)
Quarter (50–150 W)
   

Highest power density, high efficiency, low noise, advanced control functions, wide trim range, standard or user-defined model
 



001x001px_00A29B.jpg

VI-200 / VI-J00 Series   Configure  
Full Brick (50–200 W)
Half Brick (25–100 W)
   

Widest selection of input / output power combinations, high efficiency, low noise
   



001x001px_00A29B.jpg

ComPAC   Configure  

Optimized for telecom and industrial applications, multiple outputs, low profile, heat sink or conduction-cooled models
   



001x001px_00A29B.jpg

VIPAC Arrays Configure  

DC input power building blocks with multiple outputs, coldplate chassis, low profile, robust package, connector or lug termination.
 



001x001px_00A29B.jpg

MegaMods   Configure  

Chassis-mount alternative to DC-DC converter modules, 25 –300 W from 1 - 3 outputs.
   

 

 

 

AC-DC

001x001px_00A29B.jpg

VIPAC Power System   Configure  

Autorange input with filtering, multiple output, coldplate chassis, low profile robust package, connector or lug termination
   



001x001px_00A29B.jpg

FlatPAC   Configure  

Multiple output, autorange input, wide selection of standard outputs, heat sink or conduction-cooled models
   

 

 

Both AC and DC

001x001px_00A29B.jpg

Westcor Power System   Configure  

Custom AC-DC power supplies - high power density, small size, high efficiency, fan-cooled, slide-in assemblies