Thermal Management
Air Blocks
 
 Air Blocks are RoHS Compatible
 
 
 
Click img. to enlarge
 
Description
 
P/N
 
Technical Drawing
 
Order Online
 
    Air Blocks used for the MegaPAC Family only  
96-00032-01
 
   
Grounding Clips for VI-200 / VI-J00 Module Series
 
(Grounding clips provide a convenient means for making an electrical connection between the heat sink assembly and the printed circuit board.)
 
   
 
For use with FinMods
 
 
 All Grounding Clips RoHS Compatible
 
 
 
Click img. to enlarge
 
Description
 
P/N
 
Technical Drawing
 
Order Online
 
         
 
 
 
 
 
 
    (-F1) 0.25" Longitudinal Fins  
32185
 
PDF | DXF
   
    (-F2) 0.50" Longitudinal Fins  
32185
 
PDF | DXF
   
     
    (-F3) 0.25" Transverse Fins  
32186
 
PDF | DXF
   
    (-F4) 0.25" Transverse Fins  
32186
 
PDF | DXF
   
 
   
 
For use with SlimMods
 
 
 All Grounding Clips RoHS Compatible
 
 
 
Click img. to enlarge
 
Description
 
P/N
 
Technical Drawing
 
Order Online
 
         
 
 
 
 
 
 
    (-S) Flangless package  
32187
 
PDF | DXF
   
Heat Sinks used with Vicor's Maxi-Size Modules (not for VI-200-size modules)
 
  All Heat Sinks are RoHS Compatible
 
 
 
Click img. to enlarge
  Description  
P/N
 
Technical Drawing
 
Order Online
 
         
 
 
 
 
 
 
  Heat Sink - Maxi Longitudinal 0.40   0.40" Longitudinal Fins, threaded mounting  
   30482 *
 
PDF | DXF
   
    0.90" Longitudinal Fins, threaded mounting  
   30188 *
 
PDF | DXF
   
       
  Heat Sink - Maxi Longitudinal 0.40   0.40"  Longitudinal  Fins, thru-hole mounting  
30718
 
PDF | DXF
   
    0.90" Longitudinal Fins, thru-hole mounting  
30181
 
PDF | DXF
   
       
  Heat Sink - Maxi Transverse 0.40   0.40" Transverse Fins, threaded mounting  
   30778 *
 
PDF | DXF
   
    0.90" Transverse Fins, threaded mounting  
     30196 *  
 
PDF | DXF
   
       
  Heat Sink - Maxi Transverse 0.40   0.40" Transverse Fins, thru-hole mounting  
30720
 
PDF | DXF
   
    0.90" Transverse Fins, thru-hole mounting  
30723
 
PDF | DXF
   
       
 
     
*
NOT for use with threaded baseplates  
 
   
Heat Sinks used with Vicor's Mini-Size Modules (not for VI-J00-size modules)
 
  All Heat Sinks are RoHS Compatible
 
 
 
Click img. to enlarge
  Description  
P/N
 
Technical Drawing
 
Order Online
 
         
 
 
 
 
 
 
  Heat Sink - Mini Longitudinal 0.40   0.40" Longitudinal Fins, threaded mounting  
  32188 *
 
PDF | DXF
   
    0.90" Longitudinal Fins, threaded mounting  
  30189 *
 
PDF | DXF
   
       
  Heat Sink - Mini Longitudinal 0.40   0.40" Longitudinal Fins, thru-hole mounting  
30195
 
PDF | DXF
   
    0.90" Longitudinal Fins, thru-hole mounting  
30182
 
PDF | DXF
   
       
  Heat Sink - Mini Transverse 0.40   0.40" Transverse Fins, threaded mounting  
  30184 *
 
PDF | DXF
   
    0.90" Transverse Fins, threaded mounting  
30269
 
PDF | DXF
   
       
  Heat Sink - Mini Transverse 0.40   0.40" Transverse Fins, thru-hole mounting  
30721
 
PDF | DXF
   
    0.90" Transverse Fins, thru-hole mounting  
30724
 
PDF | DXF
   
       
 
     
*
NOT for use with threaded baseplates  
 
   
Heat Sinks used with Vicor's Micro-Size Modules
 
  All Heat Sinks are RoHS Compatible
 
 
 
Click img. to enlarge
  Description  
P/N
 
Technical Drawing
 
Order Online
 
                     
  Heat Sink - Micro Longitudinal 0.40   0.40" Longitudinal Fins, threaded mounting  
   32174 *
 
PDF | DXF
   
    0.90" Longitudinal Fins, threaded mounting  
   30190 *
 
PDF | DXF
   
       
  Heat Sink - Micro Longitudinal 0.40   0.40" Longitudinal Fns, thru-hole mounting  
30719
 
PDF | DXF
   
    0.90" Longitudinal Fins, thru-hole mounting  
 30183
 
PDF | DXF
   
       
  Heat Sink - Micro Transverse 0.40   0.40" Transverse Fins, threaded mounting  
   32173 *
 
PDF | DXF
   
    0.90" Transverse Fins, threaded mounting  
   30270 *
 
PDF | DXF
   
       
  Heat Sink - Micro Transverse 0.40   0.40" Transverse Fins, thru-hole mounting  
30722
 
PDF | DXF
   
    0.90" Transverse Fins, thru-hole mounting  
30725
 
PDF | DXF
   
       
 
     
*
NOT for use with threaded baseplates  
 
   
Low-Profile Side-Fin Heat Sinks for Maxi, Mini, Micro-Size Modules (Height only 0.125" above module baseplate)
 
 
  All Heat Sinks are RoHS Compatible
 
 
 
Click img. to enlarge
  Description  
P/N
 
Technical Drawing
 
Order Online
 
         
 
 
 
 
 
 
    0.55" Side-Fin Heat Sink for Maxi-Sized Modules  
30096
 
PDF | DXF
   
       
    0.55" Side-Fin Heat Sink for Mini-Sized Modules  
32190
 
PDF | DXF
   
       
    0.55" Side-Fin Heat Sink for Micro-Sized Modules  
30095
 
PDF | DXF
   
 
   
Heat Sinks used with Vicor's VI-200-Size Modules (not for Maxi-size modules)
 
  All Heat Sinks are RoHS Compatible
 
 
 
Click img. to enlarge
  Description  
P/N
 
Technical Drawing
 
Order Online
 
         
 
 
 
 
 
 
    0.90"  Longitudinal Fins  
30089
 
PDF | DXF
   
       
    0.90" Transverse Fins  
30090
 
PDF | DXF
   
       
    0.70"  Longitudinal Fins  
30775
 
PDF | DXF
   
       
    0.70"  Transverse Fins  
30193
 
PDF | DXF
   
       
    1.45"  Longitudinal Fins  
30780
 
PDF | DXF
   
       
    0.40"  Transverse Fins  
30194
 
PDF | DXF
   
 
   
Heat Sinks used with Vicor's VI-J00-Size Modules (not for Mini-size modules)
 
  All Heat Sinks are RoHS Compatible
 
 
 
Click img. to enlarge
  Description  
P/N
 
Technical Drawing
 
Order Online
 
         
 
 
 
 
 
 
    0.90"  Longitudinal Fins  
30191
 
PDF | DXF
   
       
    0.90" Transverse Fins  
30771
 
PDF | DXF
   
       
    0.40" Transverse Fins  
30140
 
PDF | DXF
   
 
   
Heat Sinks for V•I Chip Modules
 
 
For Full Chip
 
 
  All Heat Sinks are RoHS Compatible
 
 
 
Click img. to enlarge
 
Description
 
Fin
Height
 
P/N
 
Product Assembly Drawing
 
Product Outline Drawing
 
3-D Model Drawing
 
Order Online
 
         
 
 
 
 
 
 
 
 
 
 
 
 
    Transverse Fins  
11 mm
 
  34072 *
 
PDF
 
PDF | DXF
 
IGS | SAT | STP
 
 
    Transverse Fins  
6.3 mm
 
  34073 *
 
PDF
 
PDF | DXF
 
IGS | SAT | STP
 
 
       
    Longitudinal Fins  
11 mm
 
  34074 *
 
PDF
 
PDF | DXF
 
IGS | SAT | STP
 
 
    Longitudinal Fins  
6.3 mm
 
  34075 *
 
PDF
 
PDF | DXF
 
IGS | SAT | STP
 
 
 
     
*
Push pins not included  
 
   
 
 
For Half Chip
 
 
  All Heat Sinks are RoHS Compatible
 
 
 
Click img. to enlarge
 
Description
 
Fin
Height
 
P/N
 
Product Assembly Drawing
 
Product Outline Drawing
 
3-D Model Drawing
 
Order Online
 
         
 
 
 
 
 
 
 
 
 
 
 
 
    Transverse Fins  
11 mm
 
  32784 *
 
PDF
 
PDF | DXF
 
IGS | SAT | STP
 
 
    Transverse Fins  
6.3 mm
 
  32786 *
 
PDF
 
PDF | DXF
 
IGS | SAT | STP
 
 
       
    Longitudinal Fins  
11 mm
 
  32783 *
 
PDF
 
PDF | DXF
 
IGS | SAT | STP
 
 
    Longitudinal Fins  
6.3 mm
 
  32785 *
 
PDF
 
PDF | DXF
 
IGS | SAT | STP
 
 
 
     
*
Push pins not included  
 
   
 
 
Push Pins For V•I Chip Modules (100 pieces per package)
 
 
 
 
 
 
For Full Chip
 
 
  All Push Pins are RoHS Compatible
 
 
  Click img. to enlarge   Pin Size   P/N   Product Assembly Drawing
 
Product Outline Drawing
 
Order Online
 
               
 
 
 
 
 
    0.051" – 0.069"  PCB   32434   PDF
 
PDF
 
 
       
    0.070" – 0.104"  PCB   32435   PDF  
 
PDF
 
 
       
    0.105" – 0.132"  PCB   32436   PDF  
 
PDF
 
 
       
    0.133" – 0.156"  PCB   32437   PDF  
 
PDF
 
 
 
   
 
 
For Half Chip
 
 
  All Push Pins are RoHS Compatible
 
 
  Click img. to enlarge   Pin Size   P/N   Product Assembly Drawing  
 
Product Outline Drawing
 
Order Online
 
                 
 
 
 
 
 
    0.051" – 0.069"  PCB   33622   PDF  
 
PDF
 
 
       
    0.070" – 0.104"  PCB   33623   PDF  
 
PDF
 
 
       
    0.105" – 0.132"  PCB   33624   PDF  
 
PDF
 
 
       
    0.133" – 0.156"  PCB   33625   PDF  
 
PDF
 
 
 
Heat Sinks for VIPAC Arrays
  Longitudinal Heat Sinks  
    All Heat Sinks are RoHS Compatible  
 
  Click img. to enlarge   Description Model Type P/N   3D Model Drawing   Technical Drawing   Order Online  
                         
    Dual Mini VA-A 32161   STEP | 3D PDF   PDF | DXF   Add to Cart »  
    Single Mini / Dual Micro VA-B 32161   STEP | 3D PDF   PDF | DXF   Add to Cart »  
    Triple Micro VA-C 32161   STEP | 3D PDF   PDF | DXF   Add to Cart »  
    Single Maxi VA-D 32161   STEP | 3D PDF   PDF | DXF   Add to Cart »  
       
    Dual Mini / Single Micro VA-E 32176   STEP | 3D PDF   PDF | DXF   Add to Cart »  
    Quad Micro VA-F 32176   STEP | 3D PDF   PDF | DXF   Add to Cart »  
                       
       
    Single Mini VA-G 32177   STEP | 3D PDF   PDF | DXF   Add to Cart »  
    Dual Micro VA-H 32177   STEP | 3D PDF   PDF | DXF   Add to Cart »  
                       
 
   
 
  Transverse Heat Sinks  
    All Heat Sinks are RoHS Compatible  
 
  Click img. to enlarge   Description Model Type P/N   3D Model Drawing   Technical Drawing   Order Online  
                         
    Dual Mini VA-A 32178   STEP | 3D PDF   PDF | DXF   Add to Cart »  
    Single Mini / Dual Micro VA-B 32178   STEP | 3D PDF   PDF | DXF   Add to Cart »  
    Triple Micro VA-C 32178   STEP | 3D PDF   PDF | DXF   Add to Cart »  
    Single Maxi VA-D 32178   STEP | 3D PDF   PDF | DXF   Add to Cart »  
       
    Dual Mini / Single Micro VA-E 32179   STEP | 3D PDF   PDF | DXF   Add to Cart »  
    Quad Micro VA-F 32179   STEP | 3D PDF   PDF | DXF   Add to Cart »  
                       
       
    Single Mini VA-G 32180   STEP | 3D PDF   PDF | DXF   Add to Cart »  
    Dual Micro VA-H 32180   STEP | 3D PDF   PDF | DXF   Add to Cart »  
                       
ThermMate Thermal Pads for Maxi, Mini, Micro-Size Modules (10 pieces per package)
 
  All Thermal Pads are RoHS Compatible
 
 
  Click img. to enlarge   Description   Thickness  
P/N
  Technical Drawing   Order Online  
                         
  ThermMate Thermal Pads   For use with Vicor Maxi-size modules   0.007"  
  20263 *
  PDF | DXF   Add to Cart »  
    For use with Vicor Mini-size modules   0.007"  
  20264 *
  PDF | DXF   Add to Cart »  
    For use with Vicor Micro-size modules   0.007"  
20265
  PDF | DXF   Add to Cart »  
 
      * NOT for use with VI-200 or VI-J00-size modules
ThermMate Thermal Pads for VI-200 / VI-J00-Size Modules (10 pieces per package)
 
  All ThermMate Thermal Pads are RoHS Compatible
 
 
  Click img. to enlarge   Description   Thickness   P/N   Technical Drawing   Order Online  
                         
  ThermMate Thermal Pads   For use with Vicor VI-200-size modules   0.007"     20266 *   PDF | DXF   Add to Cart »  
    For use with Vicor VI-J00-size modules   0.007"     20267 *   PDF | DXF   Add to Cart »  
                       
 
      * NOT for use with Vicor Maxi or Mini-size modules
ThermMate Thermal Pads for VI BRICK Modules (10 pieces per package)
 
  All ThermMate Thermal Pads are RoHS Compatible
 
 
  Click img. to enlarge   Description  
Thickness
 
P/N
 
Technical Drawing
 
Order Online
 
                         
    For use with Vicor VI BRICK BCM Modules  
0.007"
 
  34636 *
     
    For use with Vicor VI BRICK VTM Modules  
0.007"
 
  34636 *
     
    For use with Vicor VI BRICK PRM Modules  
0.007"
 
  34636 *
     
       
      For use with Vicor VI BRICK DC-DC Converters  
0.007"
 
  34637 *
     
       
      For use with Vicor VI BRICK PFM  
0.007"
 
  36964 *
     
                         
      * NOT for use with other Vicor modules
Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »