Diode, Rectifier, and Fuse Component Accessories
Diodes and Rectifiers |
Fwd. Characteristics |
Peak Rev. Voltage |
Case |
Part # |
|||||||
|
Diodes Used for isolating signals (i.e., Gate In/Gate Out) |
1 Amp | 800 V | DO-41 | 00670 | |||||||
| 1V@10mA | 100 V | DO-35 | 30647 | ||||||||
| Schottkg Barrier Rectifier: | 1 Amp | 20 V | 26108 | ||||||||
|
OR'ing Diodes Used for fault tolerant applications |
0.4V@30A@100°C | 35 V | TO-220-Dual | 02838 | |||||||
| 0.38V@80A@100°C | 15 V | D-61-8 | 10122 | ||||||||
|
Bridge Rectifiers Used to rectify AC line |
8 Amps | 600 V | 03261 | ||||||||
| 35 Amps | 600 V | 30660 | |||||||||
|
Zener Diode(1.5KE51A) Used with ENMod system |
51 V | 41A-04 | 30262-051 | ||||||||
| Optocoupler For logic disable |
Toshiba TLP595G (or TLP795G) | 13468 | |||||||||
| 6N139 HCPL-0701 Darlington |
26106 26109 |
||||||||||
Fuses |
Rating |
Part # |
Fuse Holder |
Part # |
||||||||
Standard design practices as well as safety agency conditions of acceptability often require appropriate fusing at the input of power conversion components |
2 Amps/450 Vdc | 03360 | PC-Tron® Socket-Type (min. order 100 pcs.) |
03144 | ||||||||
| 2.5 Amps/450 Vdc | 08395 | 03144 | ||||||||||
| 3 Amps/250 Vdc | 30243 | 03144 | ||||||||||
| 5 Amps/125 Vdc | 30276 | 03144 | ||||||||||
| 7 Amps/125 Vdc | 30236 | |||||||||||
| 10 Amps/125 Vdc | 30247 | |||||||||||
| 12 Amps/250 Vdc | 05147 | Vertical Mount Horizontal Mount |
09981 10660 |
|||||||||
| 20 Amps/250 Vdc | 30257 | |||||||||||
| 30 Amps/125 Vdc | 23196 | |||||||||||
| 6.3 Amps/400 Vdc | 22985 | |||||||||||
Part |
Description |
Part # |
|||||
|
Oscilloscope Test Jack (for .095" diameter probe) Recommended for common mode noise measurements |
Shielded, Horizontal | 01830 | |||||
| Shielded, Vertical | 06207 | ||||||
|
MOVs For use with Front End Modules |
275 V MOV, 14mm Disc | 30076 | |||||
| 68 V MOV, 10mm Disc | 30234-068 | ||||||
| 120 V MOV, 10mm Disc | 30234-120 | ||||||
| 200 V MOV, 10mm Disc
|
30234-200
|
||||||
| 220 V MOV, 10mm Disc | 30234-220 | ||||||
|
Gas Discharge Module For use with the VI-ARM and ENMod applications |
220 V | 13755 | |||||
| 75 V | 30515 | ||||||