| Input Voltage: | 90–132 or 180–264 Vac, 47–500 Hz, or 260–380 Vdc |
|---|---|
| Output Power: | 1,600 W at 230 Vac, 1,200 W at 115 Vac |
| Outputs: | 8 slots (up to 16 outputs) |
| Dimensions: | See mechanical drawing on datasheet |
Features:
|
|
| Other MegaPAC Models: | |
The Autoranging MegaPAC is a compact, user and field-configurable member of the MegaPAC family. Using the VSPOC configurator tool, anybody can now configure an Autoranging MegaPAC (and other Westcor power supplies) online.
A complete Autoranging MegaPAC power supply is configured at the
factory by selecting and inserting up to eight same length slide-in output
assemblies called ConverterPACs. ConverterPACs incorporate one or
two VI-J00 / VI-200 series and / or Maxi, Mini, Micro series DC-DC
converters and are available in a wide array of output voltage and power
levels. The net result is a power supply that offers the advantages of a
custom supply, but is assembled from standard and modular building
blocks. Currently, the Autoranging MegaPAC can only use the
ConverterPACs that are populated with VI-200 / VI-J00 series Vicor DC-DC converters.
* Westcor's Vantage Line is priced at approximately 15% below standard 1 piece price. It provides a new, affordable power option for power designers who may not need to meet certain specifications. Contact Customer Service at 1-800-735-6200 for more information.