PFC MicroS – AC-DC Switcher Power Supplies
Input Voltages: 85 – 264 Vac, 47 – 500 Hz, or 100 – 300 Vdc
Output Power: 600 W at 230 Vac
500 W at 115 Vac
Outputs: 1 slot (3 outputs)
Dimensions: See mechanical drawing on datasheet
Features:
  • Power Factor Corrected
  • Universal input
  • Up to 6 isolated outputs
  • Fan cooled
  • Harmonic distortion complies with EN61000-3-2
  • AC Power OK status signal
  • RoHS compliant available
Other LoPAC Models:

The PFC MicroS is an ultra low profile switching power supply that combines the advantages of power factor correction (PFC) with high power density. It provides up to 3 isolated outputs from 1 slot. The slot accommodates the following:

One VI-200 or two VI-J00 modules
One Maxi, two Mini or three Micro modules

The use of these converters give the PFC MicroS the inherent power flexibility typical of all Vicor products. Accepting input voltages of 85 – 264 Vac, and 100 – 300 Vdc, the PFC MicroS can provide up to 600 W in a package size of 1.86" H (47 mm) x 5.06" W (128,5 mm) x 7.95" L (201,9 mm). The PFC MicroS is factory configured to meet output requirements of the user.

Sales & Technical Support
Additional Information