Custom Power Solutions for EDP
N+1 Redundant Power Card
Application: Processor/Peripheral Power Card SetThis design is optimized for commonality between processor and peripheral card sets. Each card is available up to 145 Watts, is diode isolated for N+1 redundancy, and may be paralleled for increased power.
Dual Input, 4 Output Supply
Application: Computer SystemThis 230 Watt, four output supply can run off of AC or DC inputs. Designed for a high reliability application, it conforms to MIL STDs for shock, vibration and EMI/EMC.
DC Input Redundant Disk Array
Application: Redundant Disk ArrayThis 300 Watt, DC input supply is designed for a high reliability application. Two or more supplies can be paralleled in a redundant configuration for maximum up-time. Hot swap capability allows replacement without powering down the entire system.
2N Redundant AC Input Power Supply
Application: Redundant Disk ArrayThis 300 Watt supply features universal AC input and power factor correction. Designed for a high reliability application, two or more supplies can be paralleled in a redundant configuration. How swap capability allows replacement without powering down the entire system.
7 Channel Workstation Supply
Application: Portable WorkstationThis flexible AC or DC input supply offers up to 7 outputs and can be powered from shipboard, aircraft, or track vehicle.
Redundant Disk Array Power Supply
Application: Redundant Disk ArrayThis 250 Watt power supply provides fully redundant operation from two independent 48 V sources. Designed for high reliability, this supply provides current sharing between the two hot-swappable modules.