C u s t o m a n d C u s t o m i z e d C o m p o n e n t - b a s e d P o w e r S o l u t i o n s
Industry:
MIL/COTS
Summary:
This unit is a four output 345 Watt power system with a
10 second battery backup capability, and an integral
heat exchanger. Backup is a 24 volt battery.
Specifications
Input:
115 Vac single phase
Output:
+5 @ 190 Watts
+36 @ 95 Watts
+12 @ 10 Watts
-12 @ 50 Watts
Total Power:
345 Watts
Dimensions:
3.75"H x 8.0"W x 12.9"L
Cooling:
Convection
Other Features:
Battery backup
Battery OK and Charge Indicators
Output OK Indicators
Remote voltage trim
Remote Enable/Disable
EMI/EMC:
MIL-STD-461D
A-2003