background image
C u s t o m   a n d   C u s t o m i z e d   C o m p o n e n t - b a s e d   P o w e r   S o l u t i o n s
Industry:
MIL/COTS
Summary:
This single output supply can be configured as a 28 Vdc,
630 Watt unit or a 15 Vdc, 330 Watt unit. It is forced air
cooled via a pair of internal cooling fans. Remote sense,
single wire current sharing, and remote voltage trim are
additional features.
Specifications
Input:
115/230 Vac autoranging, 47-63 Hz, single phase
Output:
28 Vdc @ 630 Watts or 15 Vdc @ 330 Watts
Total Power:
630 or 330 Watts
Dimensions:
4.93"H x 2.75"W x 12.9"L
Cooling:
Forced air
Other Features:
Remote sense
Single bus active current share
Remote voltage trim
Remote Enable/Disable
EMI/EMC:
MIL-STD-461D
A-2004
PN 18458