C u s t o m a n d C u s t o m i z e d C o m p o n e n t - b a s e d P o w e r S o l u t i o n s
Industry:
MIL/COTS
Summary:
This 28V input high density power supply provides
26.5 Amps at 60Vdc and is conformal coated for
added protection in harsh environments. Input
filtering makes this supply compliant to EMI
requirements of MIL-STD-461D.
Specifications
Input:
18 to 36Vdc
Output:
60Vdc at 26.5A
Total Power:
1,590 Watts
Weight:
5.8 lbs.
Dimensions:
7.7"L x 7.4"W x 3.0"H
Operating
Temperature:
-40ºC to 90ºC
Cooling:
Cold plate
A-2005