background image
C u s t o m   a n d   C u s t o m i z e d   C o m p o n e n t - b a s e d   P o w e r   S o l u t i o n s
Industry:
MIL/COTS
Summary:
This rugged multiple output power supply is suitable
for high levels of shock and vibration and incorporates
extensive custom, over-voltage, over-load and fault
reporting circuits. It also has front-end filtering that is
compliant with MIL-STD-461D.
Specifications
Input:
220Vac, 3-phase, 400Hz and 120Vac, single phase 400Hz
Output:
20 outputs:
+3.3, +5, -5.2, +8, -8, +12, -12, +15, -15 and +28Vdc
Total Power:
685 Watts
Dimensions:
20.75"L x 8.15"W x 5.56"H
Operating
Temperatures:
-40ºC to 71ºC
Cooling:
External heat sinks
A-2009