background image
C u s t o m   a n d   C u s t o m i z e d   C o m p o n e n t - b a s e d   P o w e r   S o l u t i o n s
Industry:
MIL/COTS
Summary:
This multiple output power supply delivers a total of
254 Watts from a 115Vac input. Suitable for harsh
environments, this unit is conformal coated and uses
hermetically sealed semiconductors. Front end
filtering provides EMI compliance to MIL-STD-461D.
Specifications
Input:
115Vac, 60-400Hz
Output:
5.0Vdc @ 25A
48Vdc @ 1A
15Vdc @ 2A
-15Vdc @ 2A
7.5Vdc @ 1.5A
-7.5Vdc @ 1.5A
Total Power:
254 Watts
Dimensions:
7.7"L x 7.7"W x 2.5"H
Operating
Temperature:
-45ºC to 85ºC
Cooling:
Fan
A-2010