background image
C u s t o m   a n d   C u s t o m i z e d   C o m p o n e n t - b a s e d   P o w e r   S o l u t i o n s
Industry:
MIL/COTS
Summary:
This high reliability supply carries MIL STD approvals for
shock, vibration, and EMI/EMC conformance.
Specifications
Input:
220Vac, 3 phase, 400Hz
Output:
24 outputs:
+3.3, +5, -5.2, +8, -8, +12, -12, +15, -15Vdc
Total Power:
750 Watts
Dimensions:
15.45"L x 8.88"W x 5.56"H
Weight:
5.5 lbs.
Type of Cooling:
Conduction
Other Features:
Remote voltage sense
Safety Agency
Conformance:
EN 60950
EMI/EMC
Conformance:
MIL STD 461D (Partial)
Shock:
MIL-S-901 D Grade A class 1 Type A
Vibration:
MIL-S-167-1 Type 1, 4-25 Hz
A-2011